/content/sps/kr/ko/search-results.html

    설치용 구성품/부속품

    Surface mount base (double)

    Surface-mounted base double for 2 Systevo components with frame/cover plate in Systevo Call design.

    제품설명

    Part Number: 88915B5

    Surface-mounted base double for 2 Systevo components with frame/cover plate in Systevo Call design.

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs. Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.). Suitable for use in care facilities with high requirements for hygiene, stability, longevity and durability.

    명세서

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Dimensions
      • W: 82.8 mm H: 154 mm D: 35 mm

    Technical Specifications

    • Mounting
      • Surface

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Color
      • Traffic White

    Overview

    • Brand
      • Honeywell

    Dimensions & Weight

    • Dimensions
      • W: 82.8 mm H: 154 mm D: 35 mm

    Technical Specifications

    • Mounting
      • Surface

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Color
      • Traffic White
    • Brand : Honeywell
    • Dimensions : W: 82.8 mm H: 154 mm D: 35 mm
    • Mounting : Surface
    • Material : PC + ABS - FR
    • Color : Traffic White

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list