설치용 구성품/부속품
Sealing kit for standard installations
The sealing kit guarantees IP54 humidity protection for the call and cancel push-button device as well as for auto-release plugs.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88160B
The sealing kit guarantees IP54 humidity protection for the call and cancel push-button device as well as for auto-release plugs. The sealing kit can also be used in areas requiring splash water protection. It can also be used to upgrade existing installations.
Additional information
One sealing kit displayed here
Scope of delivery
5 sealing kits for up to 5 units.Features
- Features
- It can also be Used to Upgrade Existing Installations
- The Sealing Kit Guarantees IP54 Humidity Protection for the Call and Cancel Push-Button Device as well as for Auto-Release Plugs
- The Sealing Kit can also be Used in Areas Requiring Splash Water Protection
- Packing unit
- 5 Sealing Kits for up to 5 Units
Standards & Certifications
- Type Of Protection
- IP54
Applications & Compatibility
- For Use With
- Splash Water Protection and Upgrade Existing Installations
Features
- Features
- It can also be Used to Upgrade Existing Installations
- The Sealing Kit Guarantees IP54 Humidity Protection for the Call and Cancel Push-Button Device as well as for Auto-Release Plugs
- The Sealing Kit can also be Used in Areas Requiring Splash Water Protection
- Packing unit
- 5 Sealing Kits for up to 5 Units
Standards & Certifications
- Type Of Protection
- IP54
Applications & Compatibility
- For Use With
- Splash Water Protection and Upgrade Existing Installations
- Features : It can also be Used to Upgrade Existing Installations|The Sealing Kit Guarantees IP54 Humidity Protection for the Call and Cancel Push-Button Device as well as for Auto-Release Plugs|The Sealing Kit can also be Used in Areas Requiring Splash Water Protection
- Type Of Protection : IP54
- Packing unit : 5 Sealing Kits for up to 5 Units
- For Use With : Splash Water Protection and Upgrade Existing Installations
데이터시트
제발 귀하의 계정을 기반으로 구매 가능한 부품 번호를 보려면 로그인하세요 로그인