/content/sps/kr/ko/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.
    false
    false
    false

    일회용 의류

    FlamePro2

    FlamePro2

    제품설명

    Key Features

     Protectionagainsthugeprojectionsof molten metal.

    Recommended Industries/Use

    Hazards

    Regulations

    • EN ISO 11611:2007 (Class 2) - Protective clothing used for welding and allied processes

    Warranty Information

    Attention shall be drawn to the hazards of improper use:The level of protection against flame will be reduced if the protective clothing is contaminated with flammable materials. An increase in the oxygen content of the air will reduce considerably the protection of the protective clothing against flame. Attention should be taken when welding in confined spaces, e.g. if it is possible that the atmosphere may become enriched with oxygen.The electrical insulation provided by clothing will be reduced when the clothing is wet, dirty or soaked with sweat. For operational reasons not all welding voltage carrying parts of arc welding installations can be protected against direct contact. The garment is only intended to protect against brief inadvertent contact with live parts of an arc welding circuit, and that additional electrical insulation layers will be required where there is an increased risk of electric shock.

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list