lineworker high voltage ng4
Blue High Voltage NG4 Straight Cuff 16
The gloves are available in Straight Cuff, Contour Cuff and Bell Cuff in 14 in (356 mm), 16 in (406 mm) and 18 in (457 mm) lengths in sizes 7 to 12 (including half sizes) and come in black, red/black and yellow/black color combinations.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Salisbury lineworker gloves are available in a full range of sizes, from 7 to 12, including half sizes on 8, 9, and 10. Proper fit is important. To determine glove size, measure the circumference around the palm. Allow for additional room if fabric glove liners are to be worn, especially with thermal liners.
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인