컴퓨터 및 워크스테이션 구성
Keyboard for Systevo Workstation/Server Systevo Call Ackermann
Keyboard for system workstation/server with USB connection.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 765M44D
Keyboard for system workstation/server with USB connection.
Version in a modern, flat design with soft, quiet and abrasion-resistant keys. Universal and reliable as well as optimized for professional use.
Minimum equipment:
- Wired keyboard
- Plug&Play via USB port
- 3 status LEDs
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- -20 to 65°C
- Ambient Temperature
- 0 to 50°C
Features
- Includes
- 3 Status LEDs
- Plug & Play via USB Port
- Wired Keyboard
Dimensions & Weight
- Dimensions
- W: 458 mm H: 205 mm D: 27 mm
Technical Specifications
- Connection
- USB
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- -20 to 65°C
- Ambient Temperature
- 0 to 50°C
Features
- Includes
- 3 Status LEDs
- Plug & Play via USB Port
- Wired Keyboard
Dimensions & Weight
- Dimensions
- W: 458 mm H: 205 mm D: 27 mm
Technical Specifications
- Connection
- USB
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Air Humidity : < 20 %
- Storage Temperature : -20 to 65°C
- Industry : Healthcare
- Includes : 3 Status LEDs|Plug & Play via USB Port|Wired Keyboard
- Dimensions : W: 458 mm H: 205 mm D: 27 mm
- Connection : USB
- Brand : Honeywell
- Ambient Temperature : 0 to 50°C
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.