광이온화 검출기(PID)
MiniRAE Lite + Portable Handheld VOC Monitor
Handheld VOC monitor
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This affordable hand-held monitor for VOCs provides superior reliability for leak detection and environmental cleanup and remediation. With a photoionization detector that measures from 0-5,000 ppm, a built-in flashlight, and a rugged housing designed for harsh environments, it’s perfect for a range of applications and approved for safe area use in North America. The pump draws samples from up to 100 feet away, and with a 3-second response time, the MiniRAE Lite + can detect a leak before it can cause harm. This device supports more than 10 languages, and includes a large display and large keys that can be operated with up to three layers of gloves.
MiniRAE Lite+ can also be solution oriented through its optional BLE module and dedicated mobile APP has been developed for survey applications.
Features and Benefits:
- Portable handheld VOC monitor
- PID measures from 0-5,000 ppm
- 3-second response time
- Humidity compensation
- Built-in flashlight
- Rugged housing for harsh environments
- Simple maintenance
- Multi-language capability – up to 10 languages
- 10.6 lamps for TVOC
- Logs up to 6 months of data at 1-minute intervals
- Optional BLE moduel
Application:
- Environmental Cleanups/ Remediation
- Leak Detection
Even the best products deserve expert maintenance!
Elevate your gas detectors’ potential with Honeywell's expert maintenance services! Maximize uptime, eliminate costs, and ensure on-time, on-budget project completion.
Explore our fixed, portable, and high-tech support services now!
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
데이터시트
매뉴얼 및 가이드
소프트웨어
테크니컬 노트
인증서
어플리케이션 노트
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인