Battery Safety Sensors
BES Series
Detects electrolyte during early stages of thermal runaway and responsive to H2 and CO released during thermal runaway, ensuring reliable early detection. Automotive Product Grade with CAN 2.0B output with diagnostic features.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Battery Safety Electrolyte Sensor (BES) provides early and reliable detection of thermal runaway of lithium-ion batteries used in electric vehicles. Sensitive to electrolytes, the BES sensor detects thermal runaway at the crucial first vent stage, enabling prevention. This early detection capability of the sensor enables vehicles to meet international safety regulations such as UN GTR 20, China GB38031 & US NHTSA FMVSS 305A. The Battery Safety Electrolyte Sensor (BES) should be seamlessly integrated into the battery pack and capable of communicating with the Battery Management System (BMS) to help ensure that every journey is supported by reliable technology.
FEATURES
•Detects electrolytes released during the first vent (before thermal runaway)
• Responsive to H2, CO released during thermal runaway
• Patented alarm algorithm ensuring critical alerts are not missed
• Resistant to siloxane poisoning
• Automotive product with CAN 2.0B output with diagnostic features
EARLY DETECTION OF THERMAL RUNAWAY FOR ELECTRIC VEHICLES
• Electrolytes
• Hydrogen
• Carbon monoxide
• Pressure (customizable)
• Temperature
APPLICATIONS
• Lithium-ion battery packs used in electric and hybrid vehicles
データシート
ブローシャ―
インフォグラフィック
その他
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン