設置用コンポーネント / アクセサリ
Frame for cover plate (double)
High quality plastic compound with antimicrobial surface. Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88914B5
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
Dimensions & Weight
- Dimensions
- W: 152 mm H: 81 mm
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Cover Plate
機能
- Features & Benefits
- Antimicrobial Surface
- Durability
- Flame Protection (Fire Protection Class V0)
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
その他
- Industry
- Healthcare
Dimensions & Weight
- Dimensions
- W: 152 mm H: 81 mm
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Cover Plate
機能
- Features & Benefits
- Antimicrobial Surface
- Durability
- Flame Protection (Fire Protection Class V0)
- Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
- Halogen Free
- Heat Resistance
- High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
その他
- Industry
- Healthcare
- Dimensions : W: 152 mm H: 81 mm
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : Cover Plate
- Features & Benefits : Antimicrobial Surface|Durability|Flame Protection (Fire Protection Class V0)|Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|Halogen Free|Heat Resistance|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン