ポータブル検出器の部品およびアクセサリ
Portable Detector Accessories
Be prepared for any job with the all-new, durable convertible backpack duffle from Salisbury.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Featuring multiple pockets and customizable interior dividers, this pack is designed to keep electricians, line workers, and more, organized and their gear well protected. Use it as a duffle—carrying it easily with the padded neoprene top grab handle or the adjustable shoulder strap.
Dimension & Weight
- Weight
- 220 gram
Temperature
- Maximum Temperature
- 55 degree Celsius
概要
- Brand
- Esser
- Farenhyt
- Gamewell-FCI
- NOTIFIER
- RAE
- Warranty
- Four years on O2 sensor
機能
- Sub-Category
- Single-Gas
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Three-month capacity
- Features & Benefits
- Wireless elevates safety to the next level
- User Options
- Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Wireless Technology
- MESH
Dimensions & Weight
- Instrument Size
- 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
- 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
Technical Specifications
- Sensor Range
- NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range
- 0%-95%
- Gas Type
- NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
Battery & Charging
- Battery Run Time
- 30
Standards & Certifications
- Standards
- CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Ingress Protection
- IP65
Dimension & Weight
- Weight
- 220 gram
Temperature
- Maximum Temperature
- 55 degree Celsius
概要
- Brand
- Esser
- Farenhyt
- Gamewell-FCI
- NOTIFIER
- RAE
- Warranty
- Four years on O2 sensor
機能
- Sub-Category
- Single-Gas
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Three-month capacity
- Features & Benefits
- Wireless elevates safety to the next level
- User Options
- Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Wireless Technology
- MESH
Dimensions & Weight
- Instrument Size
- 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
- 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
Technical Specifications
- Sensor Range
- NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range
- 0%-95%
- Gas Type
- NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
Battery & Charging
- Battery Run Time
- 30
Standards & Certifications
- Standards
- CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Ingress Protection
- IP65
- Weight : 220 gram
- Maximum Temperature : 55 degree Celsius
- Brand : Esser|Farenhyt|Gamewell-FCI|NOTIFIER|RAE
- Sub-Category : Single-Gas
- Instrument Size : 4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)|4.6 in H x 2.4 in W x 1.2 in D (118 x 60 x 30 mm)
- Sensor Range : NH3 (0-100ppm), CO (0-500ppm), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-500ppm), HCHO (0-10ppm), H2 (0-1000ppm), HCN (0-50ppm), H2S (0-100ppm), CH3-SH (0-10ppm), NO (0-250ppm), NO2 (0-20ppm), O2 (0-30%vol), PH3 (0-20ppm), SO2 (0-20ppm)
- Humidity Range : 0%-95%
- Alarm Type : Audible, Visual, Vibrating
- Battery Run Time : 30
- Standards : CSA: Class I, Division 1, Groups A, B, C and D. T-code T4 Class I
- Datalogging : Three-month capacity
- Features & Benefits : Wireless elevates safety to the next level
- User Options : Wireless remote alarm notification; audible (95 dB @ 30 cm)
- Warranty : Four years on O2 sensor
- Wireless Technology : MESH
- Ingress Protection : IP65
- Gas Type : NH3, CO, Cl2, ClO2, ETO, HCHO, H2, HCN, H2S, CH3, SH, NO, NO2, O2, PH3, SO2
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン