portable detector parts and accessories
Honeywell Handheld Pump
The Honeywell Handheld Pump is designed to support spot checks and remote gas sampling when used with portable diffusion gas monitors.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The handheld pump uses the standard flow adaptor already supplied with compatible instruments such as the BW Flex 4, BW Clip 4, or BW Solo. The pump replaces hand-aspirated and drop lines for faster, safer, and more reliable sampling using gas monitors.
An included mounting bracket supports single-handed or two-handed operation, as well as left or right-handed use. Single-button operation and clear visual status indicators for power, flow fault, and system status support consistent operation and streamlined user training.
The pump can be used with detectors monitoring standard and exotic gases. Accessories can be exchanged using standard quick connect fittings compatible with industry standard tubing. Each unit includes a short, hard probe, spare coarse dust and fine water impermeable filters for the built-in filtration system, sampling tube quick coupling fittings, and basic operating instructions. Additional probes, extended tubing, and inline or end-of-lineaccessories are available separately based on application requirements.
The modular design enables routine field maintenance, with captive screws for the bracket and filter cover and quick‑connect tube fittings included.
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン