self contained breathing apparatus scba
Aeris Confort Type 2
Self Contained Breathing Apparatus designed for Firefighting and Industries. It fulfills the requirements of the most recent EN 137 standard, type 2 classification.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Adjustable fast-tightening shoulder straps buckles
• Washable harness
• Adjustable cylinder strap
• Reducer with built-in second useroutlet, allowing an air supply to beadded for an additional rescue hood,full face mask or airline connection
• Flame-retardant optional reflective padsaccessories available on shoulders
• Optional medium pressure airlineconnection accessories available(wide range of connectors choice)
• Harness and straps in self extinguishingaramid fibre compliant with therequirements of the latest EN 137Type 2 standard
• End of operation alarm whistleintegrated into the gauge with anantistatic HP/MP flexible hose
• HP/MP reducer with safety valveFull-face-mask type approval:EN 136 Class III+
- Chemical
- Fire Protection
- Government
- Law Enforcement
- Manufacturing
- Oil and Gas
- Steel and Metals
- Airborne Particulates
- Biohazard
- Chemical
- Confined Space
- Contamination
- Fire
- Gas, Vapors, Smoke
- EN 137:2006 Type 2 • CE0082/0060 • ISO 9001 • Polski Rejestr Statków S.A. for Marine use (SOLAS, MSC and MED)
その他
- • Brand
- PIP Global
- • Respiratory protection type respiratory
- Air-line breathing apparatus
- • Respiratory protection type
- Air-line breathing apparatus
- • Product reference
- 1825111
- • Parts included
- Full face mask, Pipe connector, Pipe
- • Norms
- EN 137
- • Manufacturer
- Honeywell
- • Harness straps number
- Three straps
- • EN iso
- EN 137
- • Colors of the gloves
- Black, White, Grey, Yellow, Transparent
- • CE category
- Category 3
その他
- • Brand
- PIP Global
- • Respiratory protection type respiratory
- Air-line breathing apparatus
- • Respiratory protection type
- Air-line breathing apparatus
- • Product reference
- 1825111
- • Parts included
- Full face mask, Pipe connector, Pipe
- • Norms
- EN 137
- • Manufacturer
- Honeywell
- • Harness straps number
- Three straps
- • EN iso
- EN 137
- • Colors of the gloves
- Black, White, Grey, Yellow, Transparent
- • CE category
- Category 3
- • Brand : PIP Global
- • Respiratory protection type respiratory : Air-line breathing apparatus
- • Respiratory protection type : Air-line breathing apparatus
- • Product reference : 1825111
- • Parts included : Full face mask, Pipe connector, Pipe
- • Norms : EN 137
- • Manufacturer : Honeywell
- • Harness straps number : Three straps
- • EN iso : EN 137
- • Colors of the gloves : Black, White, Grey, Yellow, Transparent
- • CE category : Category 3
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン