/content/sps/jp/ja/search-results.html

    保護スリーブ

    High-performance polyethylene (HPPE) Sleeve

    Seamlessly knitted grey Steel/HPPE sleeve with knit wrist

    製品概要
    Honeywell sleeves knitted with HPPE and steel fiber with cut protection level E/A5 and tear resistance level 4 is highly effective in preventing cut & abrasion injuries. The fiber composition is low-linting, which makes these sleeves an excellent choice for industries where product protection and cleanliness is important.Contains recycled polyester yarn.Features & Benefits• Sleeves are soft and can stretch to fit most arm sizes• Elastic on the top and with knit wrist for better fit• 18" length• Provide extra coverage on the wrist and forearm – perfect to be combined with cut protection gloves • HPPE composition is softer, more comfortable, and with greater tensile strength than aramid fibers• These HPPE Sleeves with Spandex can better be worn repeatedly with less sagging than aramid sleeves• Free from glass-fiber• Dark grey color is well suited for working in dirty environments and allows for longer service life
    • 15 gg
    • EN 388: 2X42E
    • ANSI abrasion: 1
    • ANSI cut: A5
    • ANSI puncture: 3
    仕様

    その他

    • Length
      • 16 inch
      • 18 inch
    • Features & Benefits
      • High Cut Protection
    • Abrasion Resistance
      • ANSI 1
    • Specifications Met
      • EN 388: 2X42E
    • Cut Resistance
      • 5
    • For Use With
      • Very Sharp Objects
    • Closure Type
      • Knit Wrist
    • Material
      • HPPE

    その他

    • Length
      • 16 inch
      • 18 inch
    • Features & Benefits
      • High Cut Protection
    • Abrasion Resistance
      • ANSI 1
    • Specifications Met
      • EN 388: 2X42E
    • Cut Resistance
      • 5
    • For Use With
      • Very Sharp Objects
    • Closure Type
      • Knit Wrist
    • Material
      • HPPE
    • Length : 16 inch|18 inch
    • Features & Benefits : High Cut Protection
    • Abrasion Resistance : ANSI 1
    • Specifications Met : EN 388: 2X42E
    • Cut Resistance : 5
    • For Use With : Very Sharp Objects
    • Closure Type : Knit Wrist
    • Material : HPPE

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list