自動格納式ライフライン
SRL 5
SRL 5
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Miller Black Rhino™ Self-Retracting Lifelines
The Black Rhino™ Self-Retracting Lifelines(SRL)are ideal for concrete construction: welding: steel erection: food processing and warehouse applications.
Durability
Designed with stainless steel wire rope to endure the daily rigors of harsh environments.
Built to Last
Extended service life – corrosion-resistant stainless steel and aluminum components.
Features & Benefits:
• Quick-activating: high-strength stainless steel braking system – arrests free falls: providing a quick: safe rescue
• Integral load indicator – indicates when the unit must be removed from service and returned for repair
• Integral internal shock absorber – consistently reduces fall forces
• Variety of integral anchorage connectors available
• No annual factory recertification required
• Rated to 310-lbs. (140.6 kg) capacity
お願いします サインインして、アカウントに基づいて購入可能な部品番号を表示します サインイン