personal fall limiters
Miller Scorpion™ Personal Fall Limiters
Miller Scorpion™ Personal Fall Limiters
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Improved Mobility & Safety
Requires less fall clearance and prevents tripping hazards. Visual load indicator indicates when the unit must be removed from service.
Versatility
Attach it directly to the harness D-ring for use as a personal fall limiter: or use it as a traditional retractable lifeline.
Features & Benefits:
- Small: lightweight design 2.9 lbs.(1.3 kg)
- Quick-activating: high-strength stainless steel braking system – arrests free falls
- 9-ft.(2.7 m)of working capacity
- Variety of integral anchorage connectors available
- 400 lbs.(181.4 kg)capacity models available upon request
- No annual factory recertification required
- Visual load indicator – indicates the unit must be removed from service
- Without connector
- Steel twist-lock carabiner
- Stainless steel swivel shackle
- Carabiner and swivel shackle
- D-ring swivel hook
- Rebar hook and swivel shackle
- Locking snap hook and swivel shackle
- Captive eye carabiner
- Locking snap hook
- Locking rebar hook
- Locking rebar swivel hook
- Locking swivel snap hook
- Web loop for carabiner
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン