ストラップ
Miller Titan™ II Tie-Back Lanyards with Pack-Type Shock Absorbers
Miller Titan™ II Tie-Back Lanyards with Pack-Type Shock Absorbers
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Improved Design
Features Hi-Viz color for increased worksite safety.
Quality
Miller brand products meet all applicable OSHA: ANSI and CSA requirements.
Features & Benefits:
- Special webbing for greater abrasion resistance
- Two-legged model available for continuous tie-off
- Forged sliding D-ring for ease of use
- Auto-locking carabiner for added safety
- Locking snap hook for connecting to the harness back D-ring
- Shock-absorber pack that keeps fall forces at or below 900 lbs./f (4kN)
ブローシャ―
その他
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン