/content/sps/jp/ja/search-results.html

    anchorage connectors

    Miller Temporary Anchorage Connectors

    Miller Temporary Anchorage Connectors

    製品概要
    Anchorage Connectors are designed as the intermediary for securing a connecting device to an anchorage. Miller anchorage connectors are easily accessible: located a safe distance above any lower obstacles and support 5:000 lbs. (22 kN) per worker.

    Quality
    Miller Anchorage Connectors meet all applicable ANSI: OSHA and CSA requirements.

    Features & Benefits:

    Rebar Hook Anchors:
    • Designed to facilitate anchoring to scaffolding: pipe or angle iron
    • 310 lbs.(140.6 kg)maximum capacity
    Push-Thru Eye Bolt Anchors:
    • Spring-action anchorage connector offers simple one-hand installation
    • Fits 3/4-in. (19 mm) diameter holes
    • Includes the integral SofStop Shock Absorber
    • 310 lbs.(140.6 kg) maximum capacity
    Cross-Arm Strap Anchorage Connector:
    • 6-ft. (1.8 m) web Cross-Arm Strap wraps around I-beams and other structures and attaches with a 2-in.(51 mm)D-ring that slips through a 3-in.(76 mm) D-ring to form a secure attachment point for lanyards and other connecting devices
    • 400 lbs. (181.4 kg) maximum capacity​
    Extension Pole & Hook Anchor:
    • The 20-ft. (6 m) fiberglass pole and spring-loaded hook is ideal for use with climbing ladders and towers
    • Installs fall arrest systems up to 20 ft.(6 m) from ground level to angle iron: piping and related structures
    • 400 lbs. (181.4 kg) maximum capacity
    Looped Cross-Arm Anchorage Connector:
    • 6-ft. (1.8 m): 2-in.(51 mm) web strap
    • 2-in. (50 mm) D-ring
    • 400 lbs. (181.4 kg) maximum capacity
    Concrete D-Bolt:
    • Concrete D-Bolt Anchorage Connector includes a 5/8-in. (16 mm) stud-type expansion anchor that is ideal for applications with concrete and lightweight concrete that meet required specifications (min. 2:000 psi [13.8 MPa])
    • Can be installed on a vertical wall or overhead for versatility
    • Concrete Expansion Bolt (417CBOLT/) available separately
    Cable Anchorage Connector:
    • Cable Anchorage Connectors create quick and easy secure points of attachment
    • Constructed of 1/4-in. (6 mm) vinyl-coated: galvanized wire rope and a steel 3-in. (76 mm) O-ring
    • Standard length is 6-ft.(1.8 m): additional lengths available
    • 8187V features a forged steel: auto-lock: captive eye carabiner with 1-in.(25 mm)gate opening
    • 8186V features a locking snap hook with 3/4-in.(19 mm)gate opening. 400 lbs.(181.4 kg) maximum capacity
    Wire Hook Anchor:
    • Designed to facilitate anchoring to scaffolding: pipe or angle iron
    • Features a locking rebar hook for easy: one-hand installation and a D-ring on the other end to accommodate the connecting device
    • 400 lbs. (181.4 kg) maximum capacity
    Beam Trolley:
    • Beam Trolley is adjustable and slides along with the worker to provide maximum mobility. Adjusts to fit beam flanges from 3 in (76mm) to 4-1/2 in. (114 mm) wide
    • Beam Trolley Retrofit Kits convert Beam Trolley 9065/BK to accommodate beam flanges up to 8-1/2 in. (216 mm) wide
    • 9065-1 accommodates I-beams up to 8-1/2-in. (216 mm) wide
    • 9065-2 accommodates I-beams up to 12-in. (305 mm) wide. 400 lbs
    • (181.4 kg) maximum capacity
    Cross-Arm Chain Anchor:
    • The 6-ft. (1.8 m) Chain Anchor provides a single user with an easy-to-install: temporary anchorage connector that easily wraps around I-beams or other structures
    • This product safely wraps around corners and sharp edges and is ideal to use in environments where chemical: heat or welding splatter may occur
    • 400 lbs. (181.4 kg) maximum capacity
    Beam Clamps:
    • The Beam Clamp is a steel anchor point that can be attached to horizontal I-beams: S-beams or W-beams
    • Swivel attachment ring prevents twisting of the worker’s connecting device
    • 400 lbs.(181.4 kg)maximum capacity
    Disposable Concrete Anchor Strap:
    • Designed to provide temporary anchorage on concrete forms
    • Constructed of 1-3/4-in. (44 mm) wide: abrasion-resistant webbing
    • Forged steel D-ring (8185C) is capable of withstanding 5:000 lbs. (22 kN)
    • Standard lengths of 2-ft. (.6 m) and 4-ft. (1.2 m): additional lengths available
    • Also available with web loop (includes inner-wear pad for carabiner attachment)
    Carabiners (400 lbs. [181.4 kg] maximum capacity)
    • Steel twist-lock carabiner
    • Triple-action twist-lock carabiner. Lightweight aluminum
    • Large: aluminum twist-lock carabiner
    • Lightweight: aluminum twist-lock carabiner
    • Large: steel twist-lock carabiner
    仕様
    データシート
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Cross-Arm Anchorage Connectors Data Sheet
    application/pdf 115.19 KB
    7/15/2021
    115.19 KB
    Push-Thru Eye Bolt Data Sheet
    application/pdf 53.8 KB
    7/15/2021
    53.8 KB
    17D-1 Carabiner Data Sheet
    application/pdf 381.75 KB
    7/15/2021
    381.75 KB
    Cross-Arm Chain Anchorage Connector Data Sheet
    application/pdf 42.93 KB
    7/15/2021
    42.93 KB
    Horizontal Lifeline Cross-Arm Strap Data Sheet
    application/pdf 51.02 KB
    7/15/2021
    51.02 KB
    Disposable Concrete Anchor Straps Data Sheet
    application/pdf 90.97 KB
    7/15/2021
    90.97 KB
    18D-1 Carabiner Data Sheet
    application/pdf 328.74 KB
    7/15/2021
    328.74 KB
    マニュアル・ガイド
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Rebar Hook Anchors User Manual Supplement
    application/pdf 303.41 KB
    7/15/2021
    303.41 KB
    Carabiners User Manual
    application/pdf 255.8 KB
    7/15/2021
    255.8 KB
    Beam Trolley & Painters Trolley User Manual
    application/pdf 395.74 KB
    7/15/2021
    395.74 KB
    D-Ring & D-Bolt Anchors User Manual
    application/pdf 865.78 KB
    7/15/2021
    865.78 KB
    その他
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    475 Anchorage Connector User Guide
    application/pdf 203.88 KB
    7/15/2021
    203.88 KB
    Beam Clamp Anchorage Clamps User Guide
    application/pdf 60.43 KB
    7/15/2021
    60.43 KB
    Wire Hook Anchorage Connector User Guide
    application/pdf 201.73 KB
    7/15/2021
    201.73 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Cross-Arm Anchorage Connectors Data Sheet
    application/pdf 115.19 KB
    7/15/2021
    115.19 KB
    475 Anchorage Connector User Guide
    application/pdf 203.88 KB
    7/15/2021
    203.88 KB
    Push-Thru Eye Bolt Data Sheet
    application/pdf 53.8 KB
    7/15/2021
    53.8 KB
    Rebar Hook Anchors User Manual Supplement
    application/pdf 303.41 KB
    7/15/2021
    303.41 KB
    17D-1 Carabiner Data Sheet
    application/pdf 381.75 KB
    7/15/2021
    381.75 KB
    Cross-Arm Chain Anchorage Connector Data Sheet
    application/pdf 42.93 KB
    7/15/2021
    42.93 KB
    Horizontal Lifeline Cross-Arm Strap Data Sheet
    application/pdf 51.02 KB
    7/15/2021
    51.02 KB
    Disposable Concrete Anchor Straps Data Sheet
    application/pdf 90.97 KB
    7/15/2021
    90.97 KB
    Carabiners User Manual
    application/pdf 255.8 KB
    7/15/2021
    255.8 KB
    18D-1 Carabiner Data Sheet
    application/pdf 328.74 KB
    7/15/2021
    328.74 KB
    Beam Trolley & Painters Trolley User Manual
    application/pdf 395.74 KB
    7/15/2021
    395.74 KB
    D-Ring & D-Bolt Anchors User Manual
    application/pdf 865.78 KB
    7/15/2021
    865.78 KB
    Beam Clamp Anchorage Clamps User Guide
    application/pdf 60.43 KB
    7/15/2021
    60.43 KB
    Wire Hook Anchorage Connector User Guide
    application/pdf 201.73 KB
    7/15/2021
    201.73 KB
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    Cross-Arm Anchorage Connectors Data Sheet
    115.19 KB
    7/15/2021
    Push-Thru Eye Bolt Data Sheet
    53.8 KB
    7/15/2021
    17D-1 Carabiner Data Sheet
    381.75 KB
    7/15/2021
    Cross-Arm Chain Anchorage Connector Data Sheet
    42.93 KB
    7/15/2021
    Horizontal Lifeline Cross-Arm Strap Data Sheet
    51.02 KB
    7/15/2021
    Disposable Concrete Anchor Straps Data Sheet
    90.97 KB
    7/15/2021
    18D-1 Carabiner Data Sheet
    328.74 KB
    7/15/2021
    Rebar Hook Anchors User Manual Supplement
    303.41 KB
    7/15/2021
    Carabiners User Manual
    255.8 KB
    7/15/2021
    Beam Trolley & Painters Trolley User Manual
    395.74 KB
    7/15/2021
    D-Ring & D-Bolt Anchors User Manual
    865.78 KB
    7/15/2021
    475 Anchorage Connector User Guide
    203.88 KB
    7/15/2021
    Beam Clamp Anchorage Clamps User Guide
    60.43 KB
    7/15/2021
    Wire Hook Anchorage Connector User Guide
    201.73 KB
    7/15/2021

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1006674
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122915_RoofAnchor
    1006674
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122915_RoofAnchor
    420NS/
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122915_RoofAnchor
    420NS/
    https://s7d1.scene7.com/is/image/Honeywell65/NP_item122915_RoofAnchor