anchorage connectors
Miller Grip Friction Bolt Anchorage Connector
Miller Grip Friction Bolt Anchorage Connector
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
A portable/reusable anchorage connector: designed exclusively for use with a friction bolt. A safe anchor point for a single user is established when the Miller Grip Friction Bolt Anchor is inserted into a friction bolt with an outside diameter of 1-1/2 in. (39 mm).
Multiple Applications
The Grip Friction Bolt Anchorage Connector can be used in mine shafts: railway or road tunnels and underground storage caverns.
Quality Delivered
Meets all aplicable ANSI A10.14: Z359.1 and OSHA 1926.502 requirements.
Features & Benefits:
- The reusable Miller Grip Friction Bolt Anchorage Connector can be removed and simply re-installed in a new location
- Rated for 10:000 lbs. (4:536 kg) ultimate tensile strength
- Constructed of stainless steel: aluminum and other non-corrosive materials for a longer service life
- Miller Grip Friction Bolt Anchor can be used with SkyGrip Horizontal Lifeline components for a two-person system (see SkyGrip Kit [SG494/60FT] for details)
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン