/content/sps/jp/ja/search-results.html

    line hoses and covers

    SU System Pin Type Insulator Covers

    SU System Pin Type Insulator Covers

    製品概要
    The UH Pin-Type Cover covers insulators up to ANSI standard C29.5 Class 5. The sides are cut to be used on small insulators without resting on the crossarm. When covering a 7” diameter insulator on a double arm construction, the ends of the cover will meet flush on 10.5” pin centers. The LRG SU System Pin-Type Cover (shown here) fits insulators 10.5” (267mm) in diameter and is used with 2.5” (64mm) Class 4 Extended Lip SU System Line Hose. Always use clamp pins to secure the device into position. Pinning rings have been placed on the cover’s arms to prevent separation.Features & Benefits:● All covers are made from orange SALCOR® and feature RIB-GRIP® Construction. They can be installed with a hot stick or rubber gloves. All covers comply with ASTM D1049 specifications.
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list