Lineworker High Voltage NG4
Blue High Voltage NG4 Bell Cuff 16"
Accommodates heavier winter clothing and allows for greater air flow in warmer weather
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Salisbury lineworker gloves are available in a full range of sizes, from 7 to 12, including half sizes on 8, 9, and 10. Proper fit is important. To determine glove size, measure the circumference around the palm. Allow for additional room if fabric glove liners are to be worn, especially with thermal liners.
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン