/content/sps/jp/ja/search-results.html

    lineworker high voltage ng2

    Blue High Voltage NG2 Straight Cuff 16

    Type I and Type II gloves are extremely flexible making it easy to work with small parts. The gloves meet or exceed ASTM D120 and IEC EN60903 Standards.

    製品概要

    Rubber insulating gloves are available in six ASTM defined voltage classes. Rubber dipped sleeves are available in Class 00 through 4. The chart below identifies the class, proof test voltage and maximum allowable exposure voltage.

    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list