/content/sps/jp/ja/search-results.html
    現在、より良いサービスをご提供するための改善作業を行っております。この期間中、一時的にサービスが中断する場合があります。ご不便をおかけしますが、ご理解とご協力をお願いいたします。

    colometric gas detection tubes

    Honeywell Colorimetric Tubes A-G

    Affordable measurement for specific gases and vapors

    製品概要
    Perform quick, on-the-spot measurement of specific toxic and combustible substances with this traditional, low-cost solution. The hand pump features a spring-less piston to accurately draw 50 and 100cc samples. The single-use colorimetric gas detection tubes change color in direct correlation to the concentration of gas present. No calibration is required, and the ergonomic pump can be used even with multiple layers of gloves.Features and Benefits:• Compound-specific measurement of toxic gases and vapors• Single-use• Easy-to-read tubes change color based on gas concentration• No calibration or other maintenance required• Hand pump features solid metal construction, spring-less piston design• Pump accurately draws 50 and 100 cc volumesApplication:• CBRNE• Clandestine Labs• Emergency Response• Environmental Cleanups/ Remediation• Exploration• Fire Overhaul• Fracking• Hazmat Response• Indoor Air Quality• Leak Detection• Plant Shutdown & Turn-Around• Urban Search & Rescue• Venue Protection
    仕様
    名前
    説明
    ファイルサイズ
    日付
    サイズ
    名前
    説明
    ファイルサイズ
    日付
    サイズ

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    H-10-100-05
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-100-05
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-100-10
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-100-10
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-100-15
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-100-15
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-100-40
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-100-40
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-101-01
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-101-01
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-101-10
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-101-10
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-101-20
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-101-20
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-102-18
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-102-18
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-102-20
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-102-20
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-102-30
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires
    H-10-102-30
    https://s7d1.scene7.com/is/image/Honeywell65/Pump-wi-Tubes_hires