病室のコンポーネント
Double pull cord switch with Call & Cancel function Systevo Call Ackermann
Double pull-button for providing the required nurse call functions in the wet areas of a patient's/resident's room.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 70047A
Double pull-button for providing the required nurse call functions in the wet areas of a patient's/resident's room.
Equipped with a reed contact with easily recognizable pull cord for safe call release. Integrates a local call cancellation function (pull cord element).
Connected via the call/cancellation input (I/O) to a higher-level (IP) room controller such as a room terminal or a room electronic module. Monitoring takes place in accordance with the specifications of VDE 0834-1.
Equipment:
- 1 reed contact for call function with pull-cord and knob (red)
- 1 reed contact for cancellation function with pull-cord and knob (green)
- 1 LED for reassurance lamp
Features:
- call triggering (pull function)
- local call cancellation (pull function)
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
- Ambient Temperature
- 5 to 55°C
Dimensions & Weight
- Weight (g)
- 130
- Dimensions
- W: 80 mm H: 80 mm D: 20 mm
Standards & Certifications
- Type Of Protection
- IP66
Electrical Specifications
- Operating voltage (A)
- 24 VDC
- Current consumption (mA)
- 30
Technical Specifications
- Contact load
- 125 mA
その他
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5
- Ambient Temperature
- 5 to 55°C
Dimensions & Weight
- Weight (g)
- 130
- Dimensions
- W: 80 mm H: 80 mm D: 20 mm
Standards & Certifications
- Type Of Protection
- IP66
Electrical Specifications
- Operating voltage (A)
- 24 VDC
- Current consumption (mA)
- 30
Technical Specifications
- Contact load
- 125 mA
その他
- Industry
- Healthcare
- Air Humidity : < 20%
- Weight (g) : 130
- Type Of Protection : IP66
- Storage Temperature : -20 to 70°C
- Operating voltage (A) : 24 VDC
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5
- Industry : Healthcare
- Dimensions : W: 80 mm H: 80 mm D: 20 mm
- Current consumption (mA) : 30
- Contact load : 125 mA
- Ambient Temperature : 5 to 55°C
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン