コリドーコンポーネント
72590T1 Systevo Name Plate
Nameplate in color silver for Systevo Electronic module and Systevo Corridor lamp.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 72590T1
Nameplate in color silver for Systevo Electronic module and Systevo Corridor lamp. To be plugged onto the SEM / SCL.
With transparent field for insertion of a label (paper).
Connection of the unit via a flat cable to the SEM or SCL.
With integrated LED-illumination (white).
Upgradable to future system firmware thanks to advanced flash storage technologies.
Includes the option for automated software update during operation.
Features
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
- Plastic compound (PC + ABS-FR)
- UV-resistant, halogen free
- Antimicrobial surface, matt finish
- Impact and heat resistance
- Strength, longevity, durability
- Flame protection (fire prot class V0)
機能
- Color
- Silver (RAL9006)
- Features & Benefits
- Antimicrobial Surface with Matt Finish
- Durability
- Halogen Free
- Impact and Heat Resistance
- Longevity
- Option for Automated Software Update During Operation
- Strength
- UV-Resistant
- Coating Type
- Anti-Microbial Substance
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5°
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 40°C
- Air Humidity
- < 20%
Standards & Certifications
- Type Of Protection
- Fire Protection Class (V0)
- IP20
Dimensions & Weight
- Weight (g)
- 86
- Dimensions
- W: 105 mm H: 76 mm D: 52 mm
Technical Specifications
- Mounting
- Plug onto the SEM/SCL
Material Specifications
- Material
- PC + ABS-FR
その他
- Industry
- Healthcare
機能
- Color
- Silver (RAL9006)
- Features & Benefits
- Antimicrobial Surface with Matt Finish
- Durability
- Halogen Free
- Impact and Heat Resistance
- Longevity
- Option for Automated Software Update During Operation
- Strength
- UV-Resistant
- Coating Type
- Anti-Microbial Substance
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5°
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 40°C
- Air Humidity
- < 20%
Standards & Certifications
- Type Of Protection
- Fire Protection Class (V0)
- IP20
Dimensions & Weight
- Weight (g)
- 86
- Dimensions
- W: 105 mm H: 76 mm D: 52 mm
Technical Specifications
- Mounting
- Plug onto the SEM/SCL
Material Specifications
- Material
- PC + ABS-FR
その他
- Industry
- Healthcare
- Color : Silver (RAL9006)
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5°
- Storage Temperature : -20 to 70°C
- Features & Benefits : Antimicrobial Surface with Matt Finish|Durability|Halogen Free|Impact and Heat Resistance|Longevity|Option for Automated Software Update During Operation|Strength|UV-Resistant
- Ambient Temperature : 5 to 40°C
- Type Of Protection : Fire Protection Class (V0)|IP20
- Coating Type : Anti-Microbial Substance
- Air Humidity : < 20%
- Weight (g) : 86
- Dimensions : W: 105 mm H: 76 mm D: 52 mm
- Mounting : Plug onto the SEM/SCL
- Material : PC + ABS-FR
- Industry : Healthcare
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン