コリドーコンポーネント
72590D Systevo Electronic Module (SEM)
Systevo electronic module with integrated corridor lamp, to provide the required nurse call system and control functions in the resident and patient room or duty room according to the VDE 0834 nurse call standards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 72590D
Systevo electronic module with integrated corridor lamp, to provide the required nurse call system and control functions in the resident and patient room or duty room according to the VDE 0834 nurse call standards.
4 light segments with RGB-LEDs using the pre-defined color white, red, green an yellow. Alternative color selections possible, after software update and activation by corresponding software license.
Separate frontcover in color white or silver required. Option: nameplate.
Serves as a control unit for additional functions in the corresponding room and as a gateway to the overriding central control unit.
Monitoring and synchronization of the entire data tranmission to other rooms within the organizational unit, and coordination of communication with the central control units and other room devices via data bus.
Configuration data of the room and used profiles (functions, I/O, device services) are stored locally (flash memory).
Associated multifunctional room units and an additional corridor lamp, are connected to the room controller via the integrated data bus (DBUS) as well as using the integrated call inputs (I/O).
Includes an user-friendly installation technology with color-coded connection terminals for each individual device and control functions, for a more efficient cabling and for an optimized commissioning process.
Upgradable to future system firmware thanks to advanced flash storage technologies. Includes the option for automated software update during operation.
A multi-level security concept enables local call signaling in the case of a lack of communication with the central unit of the system. Support of the cyber security requirements of modern data bus infrastructures.
System functions subject to license are provided by corresponding software licenses.
Features
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
- Plastic compound (PC + ABS-FR)
- UV-resistant, halogen free
- Antimicrobial surface, matt finish
- Impact and heat resistance
- Strength, longevity, durability
- Flame protection (fire prot class V0)
Accessories
72590L1 Frontcover for SEM/SCL (silver) Systevo Call Ackermann
72590L2 Frontcover for SEM/SCL (white) Systevo Call Ackermann
72590T1 Systevo Nameplate (silver) Systevo Call Ackermann
72590T2 Systevo Nameplate (white) Systevo Call Ackermann
機能
- Color
- White (RAL9016)
- Features & Benefits
- Antimicrobial Surface with Matt Finish
- Durability
- Halogen Free
- Impact and Heat Resistance
- Includes the Option for Automated Software Update During Operation
- Longevity
- Strength
- UV-Resistant
- Upgradable to Future System Firmware Thanks to Advanced Flash Storage Technologies
- Coating Type
- Anti-Microbial Substance
- Includes
- Includes an User-Friendly Installation Technology with Color-Coded Connection Terminals for Each Individual Device and Control Functions for a More Efficient Cabling and for an Optimized Commissioning Process.
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5°
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 40°C
- Air Humidity
- < 20%
Electrical Specifications
- Operating voltage (A)
- 24 VDC +/-10 %
Standards & Certifications
- Type Of Protection
- Fire Protection Class (V0)
- IP20
Dimensions & Weight
- Weight (g)
- 120
- Dimensions
- W: 110 mm H: 118 mm D: 27 mm
Technical Specifications
- Mounting
- Flush
Material Specifications
- Material
- PC + ABS-FR
その他
- Industry
- Healthcare
機能
- Color
- White (RAL9016)
- Features & Benefits
- Antimicrobial Surface with Matt Finish
- Durability
- Halogen Free
- Impact and Heat Resistance
- Includes the Option for Automated Software Update During Operation
- Longevity
- Strength
- UV-Resistant
- Upgradable to Future System Firmware Thanks to Advanced Flash Storage Technologies
- Coating Type
- Anti-Microbial Substance
- Includes
- Includes an User-Friendly Installation Technology with Color-Coded Connection Terminals for Each Individual Device and Control Functions for a More Efficient Cabling and for an Optimized Commissioning Process.
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- 5°
- Storage Temperature
- -20 to 70°C
- Ambient Temperature
- 5 to 40°C
- Air Humidity
- < 20%
Electrical Specifications
- Operating voltage (A)
- 24 VDC +/-10 %
Standards & Certifications
- Type Of Protection
- Fire Protection Class (V0)
- IP20
Dimensions & Weight
- Weight (g)
- 120
- Dimensions
- W: 110 mm H: 118 mm D: 27 mm
Technical Specifications
- Mounting
- Flush
Material Specifications
- Material
- PC + ABS-FR
その他
- Industry
- Healthcare
- Color : White (RAL9016)
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : 5°
- Operating voltage (A) : 24 VDC +/-10 %
- Storage Temperature : -20 to 70°C
- Features & Benefits : Antimicrobial Surface with Matt Finish|Durability|Halogen Free|Impact and Heat Resistance|Includes the Option for Automated Software Update During Operation|Longevity|Strength|UV-Resistant|Upgradable to Future System Firmware Thanks to Advanced Flash Storage Technologies
- Ambient Temperature : 5 to 40°C
- Type Of Protection : Fire Protection Class (V0)|IP20
- Coating Type : Anti-Microbial Substance
- Air Humidity : < 20%
- Weight (g) : 120
- Dimensions : W: 110 mm H: 118 mm D: 27 mm
- Mounting : Flush
- Material : PC + ABS-FR
- Industry : Healthcare
- Includes : Includes an User-Friendly Installation Technology with Color-Coded Connection Terminals for Each Individual Device and Control Functions for a More Efficient Cabling and for an Optimized Commissioning Process.
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン