設置用コンポーネント / アクセサリ
Frame for cover plate (triple)
High quality plastic compound with antimicrobial surface. Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88914C5
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
Features
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
機能
- Features
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
- Coating Type
- Anti-Microbial Substance
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Applications & Compatibility
- For Use With
- Suitable for Use In Care facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Dimensions & Weight
- Dimensions
- W: 81 H: 223 mm
Material Specifications
- Material
- PC + ABS-FR
その他
- Industry
- Healthcare
機能
- Features
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
- Coating Type
- Anti-Microbial Substance
Standards & Certifications
- Type Of Protection
- Fire Protection Class V0
Applications & Compatibility
- For Use With
- Suitable for Use In Care facilities with High Requirements for Hygiene, Stability, Longevity and Durability
Dimensions & Weight
- Dimensions
- W: 81 H: 223 mm
Material Specifications
- Material
- PC + ABS-FR
その他
- Industry
- Healthcare
- Features : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
- Type Of Protection : Fire Protection Class V0
- For Use With : Suitable for Use In Care facilities with High Requirements for Hygiene, Stability, Longevity and Durability
- Coating Type : Anti-Microbial Substance
- Dimensions : W: 81 H: 223 mm
- Material : PC + ABS-FR
- Industry : Healthcare
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン