/content/sps/jp/ja/search-results.html
    現在、サイトの動作が断続的に遅くなる問題が発生しております。担当チームが解決に向けて尽力しておりますので、ご理解とご協力をお願いいたします。

    中央コンポーネント

    72642D Corridor Databus Splitter/Repeater/Terminator

    Corridor Databus Splitter/Repeater/Terminator -active- facilitate the bifurcation at the corridor databus and can be used as an amplifier for this purpose.

    製品概要

    Part Number: 72642D

    Bus-switch/repeater facilitate the bifurcation at the corridor databus and can be used as an amplifier for this purpose.

    • Max. 64 participants per segment, then repeater necessary
    • Length "corridor databus" max. 500 m, then repeater necessary
    仕様

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5

    Dimensions & Weight

    • Weight (g)
      • 50
    • Dimensions
      • W: 71 mm H: 71 mm D: 25 mm

    Technical Specifications

    • Technology
      • Data Bus (ZBUS)
    • Mounting
      • Flush (DIN 49073)

    Electrical Specifications

    • Power Supply
      • 24 VDC
    • Operating voltage (A)
      • 24 +/-10% VDC
    • Current consumption (mA)
      • 35

    機能

    • Includes
      • Audio BUS (ABUS)
      • Blind Cover Plate
      • Input and Output
      • Length of Data and Audio BUS Max. 500 then Repeater Required
      • Max. 4 Repeaters in Series
      • Max. 64 Participants per Segment then Repeater Required
    • Features & Benefits
      • Equipped with 2 Inputs and Outputs for Simultaneous Processing of the Data and Audio BUS Signals
      • Supports Splitter Mode for Branching the Data and Audio BUS
      • Systevo Repeater Module for Digital Signal Processing of Data Communication on the Data and Audio BUS
      • Use of a Repeater Required if the Length of the Data and/or Audio BUS Exceeds 500 and if there are More than 64 Participants per Segment

    その他

    • Industry
      • Healthcare

    Operating Characteristics

    • Ambient Temperature
      • 5 to 55°C
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5

    Dimensions & Weight

    • Weight (g)
      • 50
    • Dimensions
      • W: 71 mm H: 71 mm D: 25 mm

    Technical Specifications

    • Technology
      • Data Bus (ZBUS)
    • Mounting
      • Flush (DIN 49073)

    Electrical Specifications

    • Power Supply
      • 24 VDC
    • Operating voltage (A)
      • 24 +/-10% VDC
    • Current consumption (mA)
      • 35

    機能

    • Includes
      • Audio BUS (ABUS)
      • Blind Cover Plate
      • Input and Output
      • Length of Data and Audio BUS Max. 500 then Repeater Required
      • Max. 4 Repeaters in Series
      • Max. 64 Participants per Segment then Repeater Required
    • Features & Benefits
      • Equipped with 2 Inputs and Outputs for Simultaneous Processing of the Data and Audio BUS Signals
      • Supports Splitter Mode for Branching the Data and Audio BUS
      • Systevo Repeater Module for Digital Signal Processing of Data Communication on the Data and Audio BUS
      • Use of a Repeater Required if the Length of the Data and/or Audio BUS Exceeds 500 and if there are More than 64 Participants per Segment

    その他

    • Industry
      • Healthcare
    • Ambient Temperature : 5 to 55°C
    • Weight (g) : 50
    • Technology : Data Bus (ZBUS)
    • Storage Temperature : -20 to 70°C
    • Power Supply : 24 VDC
    • Operating voltage (A) : 24 +/-10% VDC
    • Mounting : Flush (DIN 49073)
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : 5
    • Industry : Healthcare
    • Includes : Audio BUS (ABUS)|Blind Cover Plate|Input and Output|Length of Data and Audio BUS Max. 500 then Repeater Required|Max. 4 Repeaters in Series|Max. 64 Participants per Segment then Repeater Required
    • Features & Benefits : Equipped with 2 Inputs and Outputs for Simultaneous Processing of the Data and Audio BUS Signals|Supports Splitter Mode for Branching the Data and Audio BUS|Systevo Repeater Module for Digital Signal Processing of Data Communication on the Data and Audio BUS|Use of a Repeater Required if the Length of the Data and/or Audio BUS Exceeds 500 and if there are More than 64 Participants per Segment
    • Dimensions : W: 71 mm H: 71 mm D: 25 mm
    • Current consumption (mA) : 35

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list