/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    可搬エリア監視

    AreaRAE Pro Rapid Deployment Kit (RDK)

    Rapidly deployable wireless gas detection for hazardous threats with Gamma Radiation

    製品概要
    The AreaRAE Pro Rapid Deployment Kit (RDK) includes four versatile GPS-enabled AreaRAE monitors, RAEMet (AreaRAE Pro RDK only), a RAELink3 wireless router built in and all the necessary accessories for field operation, including Gamma Radiation Detection.
    仕様

    ブランド

    • Brand
      • Honeywell RAE Systems

    カテゴリ

    • Sub-Category
      • Area Monitor

    Dimension & Weight

    • Instrument Size
      • 12.36 in x 12.04 in x 6.53 in (with Rubber Boot)
    • Weight range
      • 6.3 kg (13.88 lb) Full Option Configuration
      • 6.5 kg ( 14.33 lb) Full Option Configuration (+RAEMet)

    範囲

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)

    Temperature

    • Minimum Temperature
      • -20
    • Maximum Temperature
      • 50

    機能

    • Alarm Included
      • Yes
    • Series Name
      • AreaRAE Pro

    Alarm

    • Alarm Type
      • Audio (Multi-Tone 108 dB)
      • Visual (Bright LED 360 Degree View)

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12 Hours with Wireless Connectivity on Alkaline Battery Adapter hours
      • 20 Hours with Wireless Connectivity on Li-Ion Battery Pack hours

    Certifications

    • Standards
      • US/Canada: Class 1, Div 2 Group A, B, C, D

    Datalogging

    • Datalogging Interval
      • 1 to 3,600 sec (User-Configurable)
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Data Logging (90 Days for 7 Gas Sensors, 1 Gamma Sensor, 1 RAEMet (Wind Speed and Direction, Temp and RH), and GPS at 1 min Intervals, 24/7)

    表示

    • Display Viewing Area
      • 2.5 in x 3.33 in
    • Display Included
      • Yes
    • Display Matrix
      • 240 x 320
    • Display Type
      • LCD Backlight

    Features & Benefits

    • Features & Benefits
      • 7R+ Photoionization Detector
      • Available In Rapid Deployment Kit for Quick Threat Assessment
      • Built-In Mesh Modem for Short Range Comminution with RAE Systems Wireless Portable Detectors
      • Delivers Real-Time Readings to Honeywell’s Remote Monitoring Software, so You can Instantly Determine the Location and Severity of a Threat
      • Device Management with Honeywell Sotera™
      • Easy USB Connection to Configuration Software
      • Easy to Hear and See, with 108 dB Alarm
      • Enables Coordination and Data Sharing in Joint Operations
      • Flexible Power Options for Short and Long-Term Deployments
      • Map-Based Display is Accessible from any Computer with an Internet Connection or From Our Laptop as a Turnkey Host
      • Meteorological Station for Tracking Toxic Plumes
      • Optional Gamma Sensor for Radiation Detection
      • Remote Visibility on Threats
      • Up to Six 4R+ Sensors for Toxic and Combustible Gas
      • User-Friendly Interface; Turn It On and Go

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Rate
      • 450

    Sensor

    • Number of Radiation Sensors Included
      • 1
    • Number of Gas Sensors Included
      • 22
    • Sensor Type
      • PID, Catalytic Bead, NDIR, Electrochemical, Gamma

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Battery, and Other Consumable Parts
      • 2 Years for Non-Consumable Components, Catalytic LEL Sensor and 10.6ev 7R+ PID Lamp
      • 3 Years for CO, and H2S Sensors
      • 4 Years for O2 Liquid Oxygen sensors
      • 6 Months for 9.8ev Lamp PID Sensor

    Wireless

    • Wireless Enabled
      • Yes

    Additional Specifications

    • Combustible Concentration
      • Catalytic Bead Sensor (0-100% LEL)
    • Combustible
      • Yes
    • Decibels
      • 108

    Standards & Certifications

    • Ingress Protection
      • IP65

    Technical Specifications

    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Wireless Network
      • Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi
      • Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio
      • Standard Bluetooth Low Energy Module (BT4.0) and GPS
    • Display Graphic
      • Large 240 X 320 Pixel LCD Backlit Display
    • Wireless Range
      • Up to 1.2 miles (2 km) for ISM 2.4 GHz
      • Up to 15 ft (5m) for BLE
      • Up to 2 miles (3 km) for ISM 900 MHz
      • Up to 330 ft (100m) for Wi-Fi
      • Up to 660 ft (200m) for Mesh Secary Radio
    • Radio Module
      • Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi
      • Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio
    • Keypad Type
      • 3 Operation and Programming Keys
    • Sampling
      • Built-In Pump
    • Tests
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152
      • MIL-STD-810G and 461F

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Clearing a Confined Space for Entry
      • Fence Line Monitoring
      • Fumigation, Excavation and Other Environmental Liabilities
      • Industrial Emergency Response Teams
      • Maintenance Turnarounds/Shutdowns
      • Site Remediation
      • Waste Water Pipeline Rehabilitation

    その他

    • Industry
      • Government & Public Sector

    ブランド

    • Brand
      • Honeywell RAE Systems

    カテゴリ

    • Sub-Category
      • Area Monitor

    Dimension & Weight

    • Instrument Size
      • 12.36 in x 12.04 in x 6.53 in (with Rubber Boot)
    • Weight range
      • 6.3 kg (13.88 lb) Full Option Configuration
      • 6.5 kg ( 14.33 lb) Full Option Configuration (+RAEMet)

    範囲

    • Humidity Range
      • 0 to 95% RH (Non-Condensing)

    Temperature

    • Minimum Temperature
      • -20
    • Maximum Temperature
      • 50

    機能

    • Alarm Included
      • Yes
    • Series Name
      • AreaRAE Pro

    Alarm

    • Alarm Type
      • Audio (Multi-Tone 108 dB)
      • Visual (Bright LED 360 Degree View)

    Battery & Charging

    • Batteries Required
      • Yes
    • Batteries Included
      • Yes
    • Battery Run Time
      • 12 Hours with Wireless Connectivity on Alkaline Battery Adapter hours
      • 20 Hours with Wireless Connectivity on Li-Ion Battery Pack hours

    Certifications

    • Standards
      • US/Canada: Class 1, Div 2 Group A, B, C, D

    Datalogging

    • Datalogging Interval
      • 1 to 3,600 sec (User-Configurable)
    • Datalogging Capable
      • Yes
    • Datalogging
      • Continuous Data Logging (90 Days for 7 Gas Sensors, 1 Gamma Sensor, 1 RAEMet (Wind Speed and Direction, Temp and RH), and GPS at 1 min Intervals, 24/7)

    表示

    • Display Viewing Area
      • 2.5 in x 3.33 in
    • Display Included
      • Yes
    • Display Matrix
      • 240 x 320
    • Display Type
      • LCD Backlight

    Features & Benefits

    • Features & Benefits
      • 7R+ Photoionization Detector
      • Available In Rapid Deployment Kit for Quick Threat Assessment
      • Built-In Mesh Modem for Short Range Comminution with RAE Systems Wireless Portable Detectors
      • Delivers Real-Time Readings to Honeywell’s Remote Monitoring Software, so You can Instantly Determine the Location and Severity of a Threat
      • Device Management with Honeywell Sotera™
      • Easy USB Connection to Configuration Software
      • Easy to Hear and See, with 108 dB Alarm
      • Enables Coordination and Data Sharing in Joint Operations
      • Flexible Power Options for Short and Long-Term Deployments
      • Map-Based Display is Accessible from any Computer with an Internet Connection or From Our Laptop as a Turnkey Host
      • Meteorological Station for Tracking Toxic Plumes
      • Optional Gamma Sensor for Radiation Detection
      • Remote Visibility on Threats
      • Up to Six 4R+ Sensors for Toxic and Combustible Gas
      • User-Friendly Interface; Turn It On and Go

    Sampling

    • Sampling Pump Included
      • Yes
    • Sampling Pump Rate
      • 450

    Sensor

    • Number of Radiation Sensors Included
      • 1
    • Number of Gas Sensors Included
      • 22
    • Sensor Type
      • PID, Catalytic Bead, NDIR, Electrochemical, Gamma

    Warranty

    • Warranty
      • 1 Year on All Other Sensors, Battery, and Other Consumable Parts
      • 2 Years for Non-Consumable Components, Catalytic LEL Sensor and 10.6ev 7R+ PID Lamp
      • 3 Years for CO, and H2S Sensors
      • 4 Years for O2 Liquid Oxygen sensors
      • 6 Months for 9.8ev Lamp PID Sensor

    Wireless

    • Wireless Enabled
      • Yes

    Additional Specifications

    • Combustible Concentration
      • Catalytic Bead Sensor (0-100% LEL)
    • Combustible
      • Yes
    • Decibels
      • 108

    Standards & Certifications

    • Ingress Protection
      • IP65

    Technical Specifications

    • Wireless Approvals
      • CE RandTTE
      • FCC Part 15
    • Wireless Network
      • Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi
      • Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio
      • Standard Bluetooth Low Energy Module (BT4.0) and GPS
    • Display Graphic
      • Large 240 X 320 Pixel LCD Backlit Display
    • Wireless Range
      • Up to 1.2 miles (2 km) for ISM 2.4 GHz
      • Up to 15 ft (5m) for BLE
      • Up to 2 miles (3 km) for ISM 900 MHz
      • Up to 330 ft (100m) for Wi-Fi
      • Up to 660 ft (200m) for Mesh Secary Radio
    • Radio Module
      • Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi
      • Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio
    • Keypad Type
      • 3 Operation and Programming Keys
    • Sampling
      • Built-In Pump
    • Tests
      • ISA-12.13.01
      • LEL CSA C22.2 No. 152
      • MIL-STD-810G and 461F

    Electrical Specifications

    • Power Source
      • Battery

    Applications & Compatibility

    • Application
      • Clearing a Confined Space for Entry
      • Fence Line Monitoring
      • Fumigation, Excavation and Other Environmental Liabilities
      • Industrial Emergency Response Teams
      • Maintenance Turnarounds/Shutdowns
      • Site Remediation
      • Waste Water Pipeline Rehabilitation

    その他

    • Industry
      • Government & Public Sector
    • Brand : Honeywell RAE Systems
    • Sub-Category : Area Monitor
    • Instrument Size : 12.36 in x 12.04 in x 6.53 in (with Rubber Boot)
    • Weight range : 6.3 kg (13.88 lb) Full Option Configuration|6.5 kg ( 14.33 lb) Full Option Configuration (+RAEMet)
    • Humidity Range : 0 to 95% RH (Non-Condensing)
    • Minimum Temperature : -20
    • Maximum Temperature : 50
    • Alarm Included : Yes
    • Alarm Type : Audio (Multi-Tone 108 dB)|Visual (Bright LED 360 Degree View)
    • Batteries Required : Yes
    • Batteries Included : Yes
    • Battery Run Time : 12 Hours with Wireless Connectivity on Alkaline Battery Adapter hours|20 Hours with Wireless Connectivity on Li-Ion Battery Pack hours
    • Standards : US/Canada: Class 1, Div 2 Group A, B, C, D
    • Datalogging Interval : 1 to 3,600 sec (User-Configurable)
    • Datalogging Capable : Yes
    • Datalogging : Continuous Data Logging (90 Days for 7 Gas Sensors, 1 Gamma Sensor, 1 RAEMet (Wind Speed and Direction, Temp and RH), and GPS at 1 min Intervals, 24/7)
    • Display Viewing Area : 2.5 in x 3.33 in
    • Display Included : Yes
    • Display Matrix : 240 x 320
    • Display Type : LCD Backlight
    • Features & Benefits : 7R+ Photoionization Detector|Available In Rapid Deployment Kit for Quick Threat Assessment|Built-In Mesh Modem for Short Range Comminution with RAE Systems Wireless Portable Detectors|Delivers Real-Time Readings to Honeywell’s Remote Monitoring Software, so You can Instantly Determine the Location and Severity of a Threat|Device Management with Honeywell Sotera™|Easy USB Connection to Configuration Software|Easy to Hear and See, with 108 dB Alarm|Enables Coordination and Data Sharing in Joint Operations|Flexible Power Options for Short and Long-Term Deployments|Map-Based Display is Accessible from any Computer with an Internet Connection or From Our Laptop as a Turnkey Host|Meteorological Station for Tracking Toxic Plumes|Optional Gamma Sensor for Radiation Detection|Remote Visibility on Threats|Up to Six 4R+ Sensors for Toxic and Combustible Gas|User-Friendly Interface; Turn It On and Go
    • Sampling Pump Included : Yes
    • Sampling Pump Rate : 450
    • Number of Radiation Sensors Included : 1
    • Number of Gas Sensors Included : 22
    • Sensor Type : PID, Catalytic Bead, NDIR, Electrochemical, Gamma
    • Warranty : 1 Year on All Other Sensors, Battery, and Other Consumable Parts|2 Years for Non-Consumable Components, Catalytic LEL Sensor and 10.6ev 7R+ PID Lamp|3 Years for CO, and H2S Sensors|4 Years for O2 Liquid Oxygen sensors|6 Months for 9.8ev Lamp PID Sensor
    • Wireless Enabled : Yes
    • Combustible Concentration : Catalytic Bead Sensor (0-100% LEL)
    • Ingress Protection : IP65
    • Combustible : Yes
    • Decibels : 108
    • Wireless Approvals : CE RandTTE|FCC Part 15
    • Wireless Network : Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi|Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio|Standard Bluetooth Low Energy Module (BT4.0) and GPS
    • Display Graphic : Large 240 X 320 Pixel LCD Backlit Display
    • Wireless Range : Up to 1.2 miles (2 km) for ISM 2.4 GHz|Up to 15 ft (5m) for BLE|Up to 2 miles (3 km) for ISM 900 MHz|Up to 330 ft (100m) for Wi-Fi|Up to 660 ft (200m) for Mesh Secary Radio
    • Radio Module : Primary Radio Module: Long Range ISM License Free 900 MHz or 2.4 GHz radio, IEEE 802.11 b/g Wi-Fi|Secondary Radio Module: Short Range IEEE 802.15.4 900 MHz or 868 MHz Mesh Radio
    • Power Source : Battery
    • Series Name : AreaRAE Pro
    • Keypad Type : 3 Operation and Programming Keys
    • Application : Clearing a Confined Space for Entry|Fence Line Monitoring|Fumigation, Excavation and Other Environmental Liabilities|Industrial Emergency Response Teams|Maintenance Turnarounds/Shutdowns|Site Remediation|Waste Water Pipeline Rehabilitation
    • Sampling : Built-In Pump
    • Industry : Government & Public Sector
    • Tests : ISA-12.13.01|LEL CSA C22.2 No. 152|MIL-STD-810G and 461F

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list