ポータブル検出器の部品およびアクセサリ
Honeywell BW™ Replacement Batteries & Accessories
Honeywell BW™ Replacement Batteries & Accessories
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Dimension & Weight
- Weight
- 103 gram
Temperature
- Maximum Temperature
- 60 degree Celsius
概要
- Brand
- BW
- Warranty
- 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
機能
- Sub-Category
- Single-Gas
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Six months at 5 second intervals
- Features & Benefits
- The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
- User Options
- Reset TWA- STEL and
- Wireless Technology
- BLE
Dimensions & Weight
- Instrument Size
- 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
Technical Specifications
- Sensor Range
- H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Humidity Range
- 5%-95%
- Gas Type
- H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
Standards & Certifications
- Standards
- Class I, Division 1, Groups A, B, C, D, T4
- Ingress Protection
- IP68
その他
- Industry
- Commercial Buildings
- Energy
- Manufacturing
- Utilities
Dimension & Weight
- Weight
- 103 gram
Temperature
- Maximum Temperature
- 60 degree Celsius
概要
- Brand
- BW
- Warranty
- 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
機能
- Sub-Category
- Single-Gas
- Alarm Type
- Audible, Visual, Vibrating
- Datalogging
- Six months at 5 second intervals
- Features & Benefits
- The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
- User Options
- Reset TWA- STEL and
- Wireless Technology
- BLE
Dimensions & Weight
- Instrument Size
- 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
Technical Specifications
- Sensor Range
- H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Humidity Range
- 5%-95%
- Gas Type
- H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
Standards & Certifications
- Standards
- Class I, Division 1, Groups A, B, C, D, T4
- Ingress Protection
- IP68
その他
- Industry
- Commercial Buildings
- Energy
- Manufacturing
- Utilities
- Weight : 103 gram
- Maximum Temperature : 60 degree Celsius
- Brand : BW
- Sub-Category : Single-Gas
- Instrument Size : 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
- Sensor Range : H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Humidity Range : 5%-95%
- Alarm Type : Audible, Visual, Vibrating
- Standards : Class I, Division 1, Groups A, B, C, D, T4
- Datalogging : Six months at 5 second intervals
- Features & Benefits : The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
- User Options : Reset TWA- STEL and
- Warranty : 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
- Wireless Technology : BLE
- Ingress Protection : IP68
- Gas Type : H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
- Industry : Commercial Buildings|Energy|Manufacturing|Utilities
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン