個人用落下リミッター
TurboLite+ Scorpion
Honeywell Miller TurboLite™+ Scorpion, part of the PLUS family of redesigned self-retracting lifelines, provides protection as per OSHA for up to a 420 lb/190.5 kg worker, it showcasing user-friendly design aligned with Honeywell Miller harnesses.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Turbolite+ Scorpion provides the versatility of a personal preference to attach it directly to the harness D-ring for use as a personal fall limiter, or use it as a traditional retractable lifeline on your anchor point.;
Features & Benefits
- Meets requirements of OSHA, the new ANSI Z359.14-2021 Class 1 and CSA Z259.2.2-2017 Class SRL
- Quick-activating: high-strength stainless steel braking system – arrests free falls
- 7-ft, 8-ft and 9-ft of working capacity
- New user capacity rated for up to a 420 lbs (190.5 kg) - OSHA
- No annual factory recertification required
- Visual load indicator – indicates the unit must be removed from service
- Variety of integral anchorage connectors available
- Scorpion™ Unit Connector Options: Without connector, Steel twist-lock carabiner, Stainless steel swivel shackle, Carabiner and swivel shackle, D-ring swivel hook, Rebar hook and swivel shackle, Locking snap hook and swivel shackle, Captive eye carabiner
- Turbolite+ Scorpion Lanyard End Connector Options: Locking snap hook, Locking rebar hook, Locking rebar swivel hook, Locking swivel snap hook
Agriculture, Construction, Forestry & Lumber, General Industry, Government, Manufacturing, Mining, Steel and Metals, Telecom, Transportation and Wind Energy, Warehousing
Working at height, slips, trips and falls, order picking, 4’ and above, personal fall limiter, self-retracting lanyard, self-retracting lifeline, self-retracting devices, mobility, overhead anchorage.
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
マニュアル・ガイド
売上表
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン