アンカレッジコネクタ
Miller SkyORB Overhead Rotational Boom Anchor
Miller SkyORB Overhead Rotational Boom Anchor
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The new Miller SkyORB™ Overhead Rotational Boom Anchor provides a safe overhead anchorage that is designed specifically for use around vehicles: utilizing the vehicle weight to secure the anchor for proper fall arrest: eliminating the need for heavy and bulky counter weights.
Convenient
The SkyORB™ Anchor is a pre-engineered system that replaces the need for very expensive: custom engineered: fixed overhead anchor systems.
Securing A Safe Anchorage
Provides the worker with an easy and quick connection with their fall arrest system while working at height.
Features & Benefits:
- Designed to eliminate the need for heavy and bulky counter weights by utilizing vehicle weight to safely secure the system in place
- Weighing only 1:050 lbs. (476 kg): it is significantly lighter than competitive systems on the market: making the SkyORB Anchor more versatile
- The modular design is easy to assemble and transport only using a forklift
- The adjustable telescoping mast allows the height of the system to be varied from 14 ft. - 20 ft. (4.27 m - 6 m) (in 1 ft. increments) to accommodate lower roofs and overhead obstacles
- With a boom that rotates 360°: it can be easily positioned above the worker’s head minimizing free-fall distance and swing fall
- Patented energy absorbing technology reduces forces on the system
より多くのドキュメントにアクセスするためには、サインインをしてください。
サインインすることで追加ドキュメントにアクセスできるようになります。
データシート
マニュアル・ガイド
ブローシャ―
その他
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン