アンカレッジコネクタ
Concrete D-Bolt Anchorage Connector
Expansion anchor for concrete and lightweight concrete
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Expansion anchor that is ideal for applications with concrete and lightweight concrete that meet required specifications (min. 2:000 psi [13.8 MPa] ).
Can be installed on a vertical wall or overhead for versatility
Concrete Expansion Bolt
お願いします サインインすると、アカウントに基づいて購入可能な部品番号が表示されます サインイン