lvdts
Model JEC-AG Series
dc-dc long stroke displacement transducers. Captive guided spring return armature. ±0.5 in to ±3.0 in ranges. ±0.25% F.S. non-linearity
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Model JEC-AG DC-DC Long Stroke Displacement Transducer with captive guided spring return armature, ranges from ± 0.5 to ± 3.0 in and an accuracy of ± 0.25% of full scale. Output of either ± 5 vdc or 0 to 10 vdc with supply that can operate with either a dual power supply of ± 12 vdc to ± 20 vdc or a single power supply of 24 to 40 vdc. Unit can operate from a temperature of -58°F to +176°F and is constructed with a stainless steel body and has a 6 ft long multiconductor shielded cable.
Features
- Stainless steel construction
- Enhanced life cycle
- Voltage regulation
- Reverse polarity protected
- Single or dual supply wiring (field selectable)
- Captive guided spring return armature
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Opuscolo
Nota Tecnica
eBook
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione