load cells
Model D
Thru-hole load cell. Range of 150 g to 30,000 lb. ±1.0 %FS accuracy. Compression only. Stainless steel
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Model D donut-shaped load cell features a smooth thru-hole design often ideal for applications which require the load structure to pass directly through the cell. Such applications include bolt force measurements, clamping forces, and monitoring overloads. Load ranges as low as 150 grams and as great as 30,000 lb can be measured within a maximum full scale accuracy of ±1.0 %. These models are used in compression applications and are available in multiple hole and frame sizes. For optimum performance, these cells must be mounted between load surfaces which are flat and parallel. The Model D miniature load cell is designed to have a minimum thickness.
Features
- 150 g to 30000 lb
- Thru-hole design
- Flexible configuration
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Nota Tecnica
Nota Applicativa
eBook
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione