Visualizzazione e condizionamento
GM-A Series
Low-cost instrument. 4½-digit LED display. Compact ⅛ DIN case. High-level (amplified) input excitation
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The GM-A is a cost-efficient digital readout that works with amplified (0 V to 5 V or 4 mA to 20 mA) transducers or transmitters. This unit supplies power to the sensors. Two-wire current is user jumper selectable for use with two-wire current transducers. Separate power supply required for three-wire current use. Not for use with intrinsically safe applications utilizing a barrier.
Features
- High level (amplified) transducer input
- 4 1/2 digit LED display
- Large 14,2 mm [0.56 in] readout
- High speed analog output
- Transducer current drive 30 mA (max.)
Scheda Tecnica
Manuali e Guide
Fotografia Prodotto
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione