amplifiers
UV Series
Strain gage amplifier. ±5 Vdc three-wire output. Programmable gain settings. Wide adjustment range on the zero
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Model UV amplifier supplies a highly regulated bridge excitation voltage for the transducer and converts the millivolt signal of the transducer to a ±5 Vdc signal. The Universal In-line features two selectable excitation voltages, programmable gain settings, a wide adjustment range on the zero, and a buffered solid-state shunt cal relay for quick calibration.
Features
- Strain gage sensor amplifier
- ±5 Vdc three-wire output
- 3 V or 5 V excitation voltages @ 70 mA
- 11 Vdc to 28 Vdc supply voltage
- NEMA 4 housing
- Increases signal-to-noise ratio in noisy environments
- Effects of voltage drops in excitation sources are eliminated
- Signals may be sent to the data systems from low impedence sources
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione