Interruttori di limite di sicurezza
24CE Series
Miniature housing IEC945-5-1, EN60947-5-1. Metal housing. IP66. CE. Silver contacts
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell’s 24CE Series miniature electromechanical safety switches are designed with a rugged metal housing. This Series features positive opening normally closed contacts to EN/IEC 60947-5-1-3 specifications. Due to their small size and positive opening normally closed contact, the 24CE Series provides a safety solution for applications where the size of other products could be prohibitive on the machinery.
The 24CE Series offers a variety of configurations which include a wide range of actuators, and circuits to solve many application issues. These miniature switches are weather sealed to IP66 for demanding environments on indoor or outdoor machinery. In addition, the 24CE Series has been evaluated for safety functions up to a safety integrity level (SIL) of SIL3 when evaluated to the requirements of IEC 61508-2:2010.
Scheda Tecnica
Manuali e Guide
Istruzioni d'installazione
Opuscolo
Nota Tecnica
Certificato
Nota Applicativa
Fotografia Prodotto
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione