speed sensors
SNDH-T Series
Hall-effect speed and direction sensor with quadrature output. 4.5 Vdc to 18 Vdc supply voltage. 1 Hz to 15 kHz operating frequency
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The SNDH-T Series is a dual differential Hall-effect sensor that provides speed and direction information using a quadrature output with signals 90° phase shifted from each other. Target direction is determined by output lead/lag phase shifting.
This product is designed for applications where extremely high resolution is required at wide frequency ranges, 1 Hz to 15 kHz, and large air gaps. BiCMOS (bipolar complementary metal-oxide-semiconductor) Hall-effect technology, using advanced digital signal processing for dynamic offset cancellation, provides enhanced air gap performance and phase shift accuracy over most conditions.
Unique patented (pending) IC (integrated circuit) packaging provides output phase shift tolerancing with enhanced accuracy. The robust package is automotive under-the-hood grade for most environmental conditions as well as EMI (electromagnetic interference) hardened. Multiple connection options, including wire harness and integral connector versions using AMP super seal or AMP Jr. Timer connectors, are available. Package design includes an O-ring seal for pressure applications and a fixed mounting flange.
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Manuali e Guide
Modello CAD
Opuscolo
Nota Applicativa
eBook
Fotografia Prodotto
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione