Sensori di pressione
MicroPressure MPR Series
Calibrated, compensated. Compact. High accuracy. as low as ±1.5 %FSS TEB. Low pressure. Absolute or gage. Digital output. Leadless SMT
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Pressure Ranges
- 60 mbar to 2.5 bar - 6 kPa to 250 kPa - 1 psi to 30 psi
Description
The MPR Series is a very small piezoresistive silicon pressure sensor offering a digital output for reading pressure over the specified full scale pressure span and temperature range. It is calibrated and compensated over a specific temperature range for sensor offset, sensitivity, temperature effects, and non-linearity using an on-board Application Specific Integrated Circuit (ASIC).
This product is designed to meet the requirements of higher volume medical (consumer and non-consumer) devices, commercial appliance, and industrial/HVAC applications.
Value to Customers
- Very small form factor: Enables portability by addressing weight, size, and space restrictions: occupies less area on the PCB.
- Wide pressure ranges simplify use.
- Enhances performance: Output accelerates performance through reduced conversion requirements and direct interface to microprocessors.
- Value solution: Cost-effective, higher volume solution with configurable options.
- Meets IPC/JEDEC J-STD-020D.1 Moisture Sensitivity Level 1 requirements: Allows avoidance of thermal and mechanical damage during solder reflow attachment and/or repair that lesser rated sensors may incur: allows unlimited floor life when stored as specified (simplifying storage and reducing scrap): eliminates lengthy bakes prior to reflow, and allows for lean manufacturing due to stability and usability shortly after reflow.
- Low power/energy efficient: Reduces system power requirements and enables extended battery life.
Differentiation:
- Application-specific design addresses specific application needs and challenges.
- Digital output: Plug and play feature enables ease of implementation and system level connectivity.
- Total Error Band: Provides true performance over the compensated temperature range, which minimizes the need to test and calibrate every sensor, thereby potentially reducing manufacturing cost: improves sensor accuracy and offers ease of sensor interchangeability due to minimal part-to-part variation.
Scheda Tecnica
Manuali e Guide
Modello CAD
Opuscolo
Nota Tecnica
White Paper
Nota Applicativa
eBook
Foglio di vendita
Fotografia Prodotto
accedi per visualizzare i codici prodotto disponibili per l'acquisto in base al tuo account Accedi per
Filters
accedi per visualizzare i codici prodotto disponibili per l'acquisto in base al tuo account Accedi per