/content/sps/it/it/search-results.html

    Systevo Legacy

    Auto-release plug system - L-coded

    Auto-release plug L-coded for the connection of handheld switches and multiple buttons with self-release plug, matches flush-mounted combination sockets and flush-mounted outlet sockets with screw-fastening track 60 mm.

    Panoramica

    This product is no longer available

    Part Number: 74189L

    Auto-release plug L-coded for the connection of handheld switches and multiple buttons with self-release plug, matches flush-mounted combination sockets and flush-mounted outlet sockets with screw-fastening track 60 mm. This design must be used in systems, if bed modules BM99 are installed in other rooms.

    Accessories

    88910N3N - Cover plate for auto-release plug system.

    Specifiche

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm
    • Mounting : Flush (DIN 49073)
    • Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
    • Dimensions : W: 71 mm H: 71 mm
    Scheda Tecnica
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Auto-release plug system - L-coded
    application/pdf 31.94 KB
    11/4/2022
    31.94 KB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Auto-release plug system - L-coded
    application/pdf 31.94 KB
    11/4/2022
    31.94 KB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Auto-release plug system - L-coded
    31.94 KB
    11/4/2022

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    74102D
    74102D
    74189L
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-74189a1-xxxxx-gefr-sf3c-00
    74189L
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-74189a1-xxxxx-gefr-sf3c-00
    74190A2
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-74189a-primaryimage
    74190A2
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-74189a-primaryimage