/content/sps/it/it/search-results.html

    standalone call systems

    Wall Mounted Wireless Sounder

    The conventional red wall sounder with 32 tones or red wall sounder beacon with 32 tones (incl. slow whoop tone) and volume settings is weatherproof at standard when the SGWS-MOD is fitted into the CWS-100 IT.

    Panoramica

    The conventional red wall sounder with 32 tones or red wall sounder beacon with 32 tones (incl. slow whoop tone) and volume settings is weatherproof at standard when the SGWS-MOD is fitted into the CWS-100 IT Become fully compatible with the wireless translator and expander modules.

    Certifications:
    • EN54-3 & EN54-23
    • EN54-18 & EN54-25