/content/sps/it/it/search-results.html

    software licenses

    Extension license for ESPA 4.4.4./ESPA-X

    Extension licence for ESPA 4.4.4./ESPA-X interface with the following additional functions and features.

    Panoramica

    Part Number: 790M153

    Extension licence for ESPA 4.4.4./ESPA-X interface with the following additional functions and features:

    • Either serial connection via ESPA 4.4.4 or LAN-based via ESPA-X.
    • Support of alarm calls triggered by the fire alarm system.
    • A maximum of 1 licence can be used.
    Specifiche

    Panoramica

    • Brand
      • Honeywell - Systevo Call Ackermann

    Funzioni

    • Features & Benefits
      • A Maximum of 1 License can be Used
      • Either Serial Connection via ESPA 4.4.4 or LAN-Based via ESPA-X
      • Support of Alarm Calls Triggered by the Fire Alarm System

    Applications & Compatibility

    • Compatibility
      • ESPA 4.4.4. or ESPA-X Interface

    Altro

    • Industry
      • Healthcare

    Panoramica

    • Brand
      • Honeywell - Systevo Call Ackermann

    Funzioni

    • Features & Benefits
      • A Maximum of 1 License can be Used
      • Either Serial Connection via ESPA 4.4.4 or LAN-Based via ESPA-X
      • Support of Alarm Calls Triggered by the Fire Alarm System

    Applications & Compatibility

    • Compatibility
      • ESPA 4.4.4. or ESPA-X Interface

    Altro

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Industry : Healthcare
    • Features & Benefits : A Maximum of 1 License can be Used|Either Serial Connection via ESPA 4.4.4 or LAN-Based via ESPA-X|Support of Alarm Calls Triggered by the Fire Alarm System
    • Compatibility : ESPA 4.4.4. or ESPA-X Interface
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    790M153
    790M153