/content/sps/it/it/search-results.html

    Componenti della stanza del paziente

    Call unit with Call button

    Call button for call triggering for connection to the electronics module or room terminal via a passive input.

    Panoramica

    Part Number: 73090A

    Call button for call triggering for connection to the electronics module or room terminal via a passive input.

    Superordinate room identification signal displayed after call activation.

    Function monitoring is carried out by the electronic module or room terminal (call circuit monitoring).

    • 1 call push-button
    • 1 LED orientation and reassurance lamp (red)
    Specifiche

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Funzioni

    • Features & Benefits
      • 1 Button for Call Function
      • 1 LED Finding Light and Reassurance Lamp

    Standards & Certifications

    • Type Of Protection
      • IP40 (with Associated Cover Plate)

    Applications & Compatibility

    • For Use With
      • Call Button for Triggering Calls for Connection to the Electronic Module or Room Terminal via A Passive Input

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm D: 25 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Funzioni

    • Features & Benefits
      • 1 Button for Call Function
      • 1 LED Finding Light and Reassurance Lamp

    Standards & Certifications

    • Type Of Protection
      • IP40 (with Associated Cover Plate)

    Applications & Compatibility

    • For Use With
      • Call Button for Triggering Calls for Connection to the Electronic Module or Room Terminal via A Passive Input

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm D: 25 mm
    • Mounting : Flush (DIN 49073)
    • Features & Benefits : 1 Button for Call Function|1 LED Finding Light and Reassurance Lamp
    • Type Of Protection : IP40 (with Associated Cover Plate)
    • For Use With : Call Button for Triggering Calls for Connection to the Electronic Module or Room Terminal via A Passive Input
    • Dimensions : W: 71 mm H: 71 mm D: 25 mm

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    73090A
    73090A