hro
MTS Construction BTP Ranger
Durable sturdy boots made for Safety & Comfort on construction sites
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Wearing the right type of footwear helps to avoid most of these injuries and that’s where the MTS range of safety footwear steps in. MTS shoes offer superior protection in tough construction environments. Designed for optimum comfort that lasts throughout the working day, MTS safety shoes offer slip-resistant soles, water-resistant materials, and durable protection against impacts and punctures.
The MTS construction footwear is designed with the latest EN standard that provides the best-in-class protection from the risks and hazards of the construction sector. This new version provides a higher level of comfort, superior breathability, improved protection, and a design that’s adapted to the challenges of a construction site.
MTS CONSTRUCTION BTP RANGER
SKU : 6552302
- Water resistant leather Upper
- Scuff Cap – Protects toe cap area by increasing wear/abrasion resistance of that portion. This is specially helpful in infrastructure/construction industry
- ARTICO lining for increased abrasion, higher elasticity, improved heat conductivity for optimum work conditions
- PU/Rubber outsole gives optimized benefit of lightweight shoe with added comfort to back and joints plus clubbing protection from 300⁰ C hot contact as per EN specification
- Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
- Padded collar and tongue to provide extra comfort for long work duration
- Ankle Protection for ankle safety, tested as per EN standard
- Slip resistant outsole as per industry standard
- Made in France
- Certified as per EN ISO 20345:2022
Dimensions & Weight
- Shoe Size
- 35-49
- Shoe Upper Thickness
- 2-2.2mm
Materials
- Outer Toe Cap Material
- Heavy duty TPU
- Inner Toe Cap Material
- Non-Metallic
- Shoe Liner Material
- Artico lining
- Outsole Material
- Rubber/PU
- Midsole Material
- Kevlar
- Tongue Material
- Microfibre & Leather
- Insole Material
- PU
- Eyelet Material
- Metal
- Upper Material
- Premium Nubuck Leather
- Heel Material
- PU/Rubber
Features & Benefits
- Features & Benefits
- Ankle Protection for ankle safety, tested as per EN standard
Configurazione
- Shoe Closure Type
- Lacing system
- Water Resistance
- Water Repellant Upper
- Product Line
- MTS Construction boot
- Shoe Gender
- Unisex
Opzioni
- Shoe Color
- Wheat
Standards & Certifications
- ANSI Class
- S3 HRO HI CI SC AN LG FO SR
- Standards
- EN ISO 20345:2022
Dimensions & Weight
- Shoe Size
- 35-49
- Shoe Upper Thickness
- 2-2.2mm
Materials
- Outer Toe Cap Material
- Heavy duty TPU
- Inner Toe Cap Material
- Non-Metallic
- Shoe Liner Material
- Artico lining
- Outsole Material
- Rubber/PU
- Midsole Material
- Kevlar
- Tongue Material
- Microfibre & Leather
- Insole Material
- PU
- Eyelet Material
- Metal
- Upper Material
- Premium Nubuck Leather
- Heel Material
- PU/Rubber
Features & Benefits
- Features & Benefits
- Ankle Protection for ankle safety, tested as per EN standard
Configurazione
- Shoe Closure Type
- Lacing system
- Water Resistance
- Water Repellant Upper
- Product Line
- MTS Construction boot
- Shoe Gender
- Unisex
Opzioni
- Shoe Color
- Wheat
Standards & Certifications
- ANSI Class
- S3 HRO HI CI SC AN LG FO SR
- Standards
- EN ISO 20345:2022
- Shoe Size : 35-49
- Outer Toe Cap Material : Heavy duty TPU
- Inner Toe Cap Material : Non-Metallic
- Shoe Upper Thickness : 2-2.2mm
- Shoe Liner Material : Artico lining
- Features & Benefits : Ankle Protection for ankle safety, tested as per EN standard
- Shoe Closure Type : Lacing system
- Water Resistance : Water Repellant Upper
- Outsole Material : Rubber/PU
- Midsole Material : Kevlar
- Tongue Material : Microfibre & Leather
- Insole Material : PU
- Eyelet Material : Metal
- Upper Material : Premium Nubuck Leather
- Heel Material : PU/Rubber
- Product Line : MTS Construction boot
- Shoe Gender : Unisex
- Shoe Color : Wheat
- ANSI Class : S3 HRO HI CI SC AN LG FO SR
- Standards : EN ISO 20345:2022
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione