helmets
Morning Pride® Lite Force Low Rider PLUS Modern
LOW RIDING – STRONGEST SHELL
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Morning Pride® Lite Force LR Low Rider delivers a lower center of gravity, and our 6-position suspension provides a full inch and a half of adjustment for a quick and easy custom fit.
PART OF THE MORNING PRIDE SERIES
Features and Benefits:
- The new LR Low Rider helmets offer a newly designed suspension and headband cover system that allows the Lite Force to ride lower on your head which lowers the center of gravity therefore improving balance while it also reduces strain on the head, neck and shoulders.
- The Lite Force features a new 6-way tab that provides 50% more depth adjustment for the headband that provides a true custom fit for any shape and size of head.
Certification:
- NFPA 1971
Optional Training Cover:
- Aluminized Pbi cover – recommended for live fire training – not for proximity fire fighting
Optional Eye and Face Protection:
- 4˝ x .150˝ new generation or 6˝ x .130˝ faceshields
- Paulson or ESS NFPA 1971 Goggles
- EZ-Flips™ (NFPA 1971 and ANSI Z87.1)
Optional Ear Covers:
- Black PBI 2-layer FR cotton
- Canadian style
Optional Accessories:
- Goggle Garage
- Leather Headband and Ratchet Cover
Optional Trim:
- 10 trapezoids in Reflexite® lime or 3M™ Scotchlite™ lime or orange or 2-tone silver/lime
- 6 parallelograms in Reflexite® lime or 3M™ Scotchlite™ lime or orange or 2-tone silver/lime or silver/orange
Optional Fronts:
- Leather and passport fronts
- Multi-color integral fronts
- Reflexite® and 3M™ Scotchlite™ retroreflective fronts
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Manuali e Guide
Altro
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione