harnesses
Miller Welding Products
Prodotti per saldatura Miller
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Fall protection products designed to meet the challenges of welding environments. Available in Lightweight/Comfort and Heavy-Duty Harness models: Miller welding products also include a variety of connecting devices and anchorage connectors.
Lightweight/Comfort Welder Harness
A complete line of lightweight: comfort welder harnesses features blue: flame-retardant Nomex® webbing to protect against weld splatter. The special inner Kevlar® core adds strength and high-temperature resistance. Contrasting webbing colors make inspection easier.
Heavy-Duty Welder Harness
Designed with rugged black Kevlar® webbing to withstand harsh welding environments. Meets ASTM F887 Arc Test requirements and are rated for arc exposure. All models feature quick-connect buckles on the chest strap for easy/fast donning.
Features & Benefits:
- Rated to 400 lbs. (181.4 kg) capacity when using a SofStop shock absorber (940K)
Accedi per visualizzare piu documenti.
Una volta effettuato l’accesso, potresti avere la possibilità di accedere a documenti aggiuntivi relativi al tuo account.
Scheda Tecnica
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione