/content/sps/it/it/search-results.html

    confined space equipment

    Miller DuraHoist™ Portable Fall Arrest Post and Extension Post

    Montante di arresto caduta portatile e montante di estensione Miller DuraHoist™

    Panoramica
    FOR FALL ARREST APPLICATIONS
    The Miller DuraHoist™ Portable Fall Arrest Post provides three independent swivel tie-off points for fall arrest anchorage: three-stage/four-position telescoping design and horizontal lifeline capabilities.

    Ultimate Versatility
    The modular design allows the use of components in various configurations and applications. Multiple winches and/or lifeline systems may be mounted as required.

    Easy To Use
    Lightweight: manageable components for easy storage: transport and set-up. No tools required for assembly.

    Features & Benefits:
    • Three-stage/four-position telescoping design and aluminum construction for easy transportation and set-up
    • Leveling screws allow the system to be plumbed to vertical on inclines up to 15 degrees
    • Portable and fixed bases allow for versatile usage
    • Telescoping design allows overall height to be adjusted in three stages from 32.75-in.(.83 m) to 57.25-in. (1.45 m)
    • 14-in. (.36 m) Extension Post Provides option to tie-off one worker at an increased height of 68.5-in. (1.74 m)
    • Suggested Applications: Electrical transformers: leading edge deck work: confined space and rescue: industrial presses: bridge cranes: large cranes: limited horizontal lifeline applications
    Miller DuraHoist™ Rescue/Material Handling Davit Arm
    • Designed for rescue and material handling applications
    • Quick-attach design assembles easily
    • Lightweight aluminum construction makes davit arm easy to transport and set-up
    Miller TechLine™ Temporary Horizontal Lifeline (HLL) Kits
    • Offers continuous fall protection for length of the lifeline when used in conjuction with DuraHoist Fall Arrest Post (DH-AP-1/)
    • Ideal for applications where an overhead anchorage does not exist
    • Kit includes 11/16-in. (17.5 mm) kernmantle rope lifeline: lifeline adjuster/tensioner: two connecting O-rings: snap hook: and in-line shock absorber
    Miller Portable and Fixed Anchor Base & Anchor Plates
    • Portable I-Beam Anchor (DH-AP-9/) attaches to steel I-beams. Bolt-on Anchor Plate (DH-AP-12/) can be used in concrete or steel applications (portable or permanent)
    • Fixed anchor plates are designed to be permanently welded to existing structures in locations of frequent work or where the use of a portable base is impractical Plates for inclined surfaces (DH-AP-6/: DH-AP-7/) can be customized to your specific incline requirements up to a maximum of 45 degrees
    Miller Hoist/Winch and Mounting Brackets
    • The Complete Mounting Bracket Assembly (DH-19-MILLER/) is required to mount a Miller ManHandler Hoist/Winch or Miller MightEvac SRL to the DuraHoist Confined Space System
    Specifiche
    Opuscolo
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    DuraHoist Brochure
    application/pdf 1.5 MB
    8/22/2022
    1.5 MB
    Altro
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    SP 379 Rev. A DH-AP-8
    application/pdf 79.86 KB
    7/15/2021
    79.86 KB
    HIS-MF-dh-ap-9.pdf
    application/pdf 520.52 KB
    7/15/2021
    520.52 KB
    Miller TechLine Temporary Horizontal Lifeline System
    application/pdf 251.61 KB
    7/15/2021
    251.61 KB
    SP358 Rev. A DH-AP-1
    application/pdf 154.87 KB
    7/15/2021
    154.87 KB
    SP376 Rev. A DH-AP-5
    application/pdf 88.28 KB
    7/15/2021
    88.28 KB
    SP360 Rev. A DH-AP-3
    application/pdf 361.68 KB
    7/15/2021
    361.68 KB
    SP375 Rev. B DH-AP-4
    application/pdf 107.88 KB
    7/15/2021
    107.88 KB
    Miller TechLine Temporary Horizontal Lifeline System
    application/pdf 273.28 KB
    7/15/2021
    273.28 KB
    SP377 Rev. B DH-AP-6
    application/pdf 140.13 KB
    7/15/2021
    140.13 KB
    Miller TechLine Temporary Horizontal Lifeline System
    application/pdf 183.98 KB
    7/15/2021
    183.98 KB
    SP359 Rev. A DH-AP-2
    application/pdf 42.08 KB
    7/15/2021
    42.08 KB
    Miller TechLine Temporary Horizontal Lifeline System
    application/pdf 168.42 KB
    7/15/2021
    168.42 KB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    SP 379 Rev. A DH-AP-8
    application/pdf 79.86 KB
    7/15/2021
    79.86 KB
    HIS-MF-dh-ap-9.pdf
    application/pdf 520.52 KB
    7/15/2021
    520.52 KB
    Miller TechLine Temporary Horizontal Lifeline System
    application/pdf 251.61 KB
    7/15/2021
    251.61 KB
    SP358 Rev. A DH-AP-1
    application/pdf 154.87 KB
    7/15/2021
    154.87 KB
    SP376 Rev. A DH-AP-5
    application/pdf 88.28 KB
    7/15/2021
    88.28 KB
    SP360 Rev. A DH-AP-3
    application/pdf 361.68 KB
    7/15/2021
    361.68 KB
    DuraHoist Brochure
    application/pdf 1.5 MB
    8/22/2022
    1.5 MB
    SP375 Rev. B DH-AP-4
    application/pdf 107.88 KB
    7/15/2021
    107.88 KB
    Miller TechLine Temporary Horizontal Lifeline System
    application/pdf 273.28 KB
    7/15/2021
    273.28 KB
    SP377 Rev. B DH-AP-6
    application/pdf 140.13 KB
    7/15/2021
    140.13 KB
    Miller TechLine Temporary Horizontal Lifeline System
    application/pdf 183.98 KB
    7/15/2021
    183.98 KB
    SP359 Rev. A DH-AP-2
    application/pdf 42.08 KB
    7/15/2021
    42.08 KB
    Miller TechLine Temporary Horizontal Lifeline System
    application/pdf 168.42 KB
    7/15/2021
    168.42 KB
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    DuraHoist Brochure
    1.5 MB
    8/22/2022
    SP 379 Rev. A DH-AP-8
    79.86 KB
    7/15/2021
    HIS-MF-dh-ap-9.pdf
    520.52 KB
    7/15/2021
    Miller TechLine Temporary Horizontal Lifeline System
    251.61 KB
    7/15/2021
    SP358 Rev. A DH-AP-1
    154.87 KB
    7/15/2021
    SP376 Rev. A DH-AP-5
    88.28 KB
    7/15/2021
    SP360 Rev. A DH-AP-3
    361.68 KB
    7/15/2021
    SP375 Rev. B DH-AP-4
    107.88 KB
    7/15/2021
    Miller TechLine Temporary Horizontal Lifeline System
    273.28 KB
    7/15/2021
    SP377 Rev. B DH-AP-6
    140.13 KB
    7/15/2021
    Miller TechLine Temporary Horizontal Lifeline System
    183.98 KB
    7/15/2021
    SP359 Rev. A DH-AP-2
    42.08 KB
    7/15/2021
    Miller TechLine Temporary Horizontal Lifeline System
    168.42 KB
    7/15/2021

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list