/content/sps/it/it/search-results.html

    sefety net fan

    COMBISAFE® Horizontal Safety Net

    ART. NO. CT1150206, CT1150306, CT1150406, CT1151006, CT1151506, CT1122201, CT1122301

    Panoramica
    • Prevents persons or objects from falling to the ground• Prevents persons or objects on the ground from being hit by falling objects• Complies to EN1263-2• Light weight, 0.2 kg/m2• Knotless design with high energy absorption• Test cords attached to each net for use in yearly quality testing• Can be attached traditionally with tie lines. If attaching to steel beams use the new Grippa solution for quick installation. A bolted attachment, the Elephant hook, also provides quick fixing and adjusting of the net• Standard sizes in stock, almost any design can be manufactured to order
    Specifiche
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione
    Nome
    Descrizione
    Dimensione file
    Data
    Dimensione

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list