Connettori di ancoraggio
Miller Grip™ Anchorage Connector
Connettore di ancoraggio Miller Grip™
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
A safe anchor point is established when the Miller Grip Anchor is inserted into a properly-sized: cured concrete hole. Designed for use in cured concrete with a compression strength of at least 3:000 psi (20.7 MPa) : it can be used for vertical or overhead/ceiling surface applications.
Reusable
The Miller Grip anchor can be removed and simply re-installed in a new location.
Mandatory Safety
A safe anchor point is established when the Miller Grip anchor is inserted into a properly-sized: cured concrete hole.
Features & Benefits:
- Designed for vertical or overhead/ceiling surface applications
- Can be used with SkyGrip Horizontal Lifeline components: 400 lbs. (181.4 kg) capacity (SKU 497/)
- Multi-use Grips can be used for anchoring scaffolding: material handling and removal of concrete debris after demolition
- Constructed of stainless steel: aluminum and other non-corrosive materials for a longer service life
- Designed for use in cured concrete with a compression strength of at least 3:000 psi (20.7 MPa)
- Color-coded to differentiate fall protection use per OSHA regulations
Scheda Tecnica
Manuali e Guide
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione
Filters
Per favore accedi per visualizzare i codici dei componenti disponibili per l'acquisto in base al tuo account Registrazione