/content/sps/it/it/search-results.html

    grounding clamps

    1.13” Smooth Jaw Aluminum Duck Bill

    1.13” Smooth Jaw Aluminum Duck Bill

    Panoramica
    1.13” Smooth Jaw Aluminum Duck Bill Clamps - Threaded - W/O Strain Relief System.Features & Benefits:● ASTM Grade/Class: 3 / A Smooth Jaw● Main Line Range: 795 KCM ACSR 1.4 ( 0.63 ) to #6 19” - 1.13” 4.8mm - 28.7mm ● Continuous Current Rating: 300 RMS Amps 60Hz 1.4 ( 0.63 )Additional screw options available.