/content/sps/it/it/search-results.html
    Systeemupdate bezig: Stiamo riscontrando un problema temporaneo con la funzionalità di ricerca globale per questa lingua. Seleziona la lingua "United States - English" e continua la ricerca lì.

    lineworker high voltage ng2

    Yellow Balck High Voltage NG2 Straight Cuff 18

    Type I and Type II gloves are extremely flexible making it easy to work with small parts. The gloves meet or exceed ASTM D120 and IEC EN60903 Standards.

    Panoramica

    Rubber insulating gloves are available in six ASTM defined voltage classes. Rubber dipped sleeves are available in Class 00 through 4. The chart below identifies the class, proof test voltage and maximum allowable exposure voltage.